Deutsch

Leitung (Rohrleitung) (Femenino)

English

channel (Neutro)

Description: A cross circuit can only occur when the controls for a device utilise multiple channels. Additional self-tapping screw for fixing the profile, pre-prepared screw channel. Conduits SE are fitted with continuous screw channels for securing the Conduit Caps.
    Example sentences:
  • A cross circuit can only occur when the controls for a device utilise multiple channels.
  • Additional self-tapping screw for fixing the profile, pre-prepared screw channel.
  • Conduits SE are fitted with continuous screw channels for securing the Conduit Caps.
English

conduction (Neutro)

Description: Depending on the direction of the current, the electrons will either need more energy to reach the conduction band of the following element, or will give up energy.
    Example sentences:
  • Depending on the direction of the current, the electrons will either need more energy to reach the conduction band of the following element, or will give up energy.
English

duct (Neutro)

Description: Learn more about the many ways our products can be used. Helps conveyor lines run more smoothly, easier on sensitive products (less bumping). After calendering, the product is solidified on cooling rollers.
    Example sentences:
  • Learn more about the many ways our products can be used.
  • Helps conveyor lines run more smoothly, easier on sensitive products (less bumping).
  • After calendering, the product is solidified on cooling rollers.
  • Depending on the direction of the current, the electrons will either need more energy to reach the conduction band of the following element, or will give up energy.
English

passage (Neutro)

Description: The variant with extra-long bristles is an ideal draught excluder that offers safe passage for cables. In the case of a thread pendulum, for example, kinetic energy (at the zero passage) is converted into potential energy (at the point of full displacement).
    Example sentences:
  • The variant with extra-long bristles is an ideal draught excluder that offers safe passage for cables.
  • In the case of a thread pendulum, for example, kinetic energy (at the zero passage) is converted into potential energy (at the point of full displacement).
English

pipe (Neutro)

Description: The rectangular parallelepiped's edges are displaced at an angle . One advantage of the steel tubes is that they can be separated using a pipe cutter, without the need for machining. A liquid in a U-shaped pipe can also swing back and forth in damped oscillation.
    Example sentences:
  • The rectangular parallelepiped's edges are displaced at an angle .
  • One advantage of the steel tubes is that they can be separated using a pipe cutter, without the need for machining.
  • A liquid in a U-shaped pipe can also swing back and forth in damped oscillation.
English

piping (Neutro)

English

tube (Neutro)

Description: Fasteners usually form intersection points for 2 to 5 tubes. Made entirely of aluminium - Tubes, Profiles and connecting elements. When working with higher table loads, the load-carrying horizontal tube is doubled.
    Example sentences:
  • One advantage of the steel tubes is that they can be separated using a pipe cutter, without the need for machining.
  • Fasteners usually form intersection points for 2 to 5 tubes.
  • Made entirely of aluminium - Tubes, Profiles and connecting elements.
  • When working with higher table loads, the load-carrying horizontal tube is doubled.
English

tubing (Neutro)

Description: The tubing cut-offs are currently made from silicon but are being replace by another elastomer, which is why the material is not indicated in the catalogue.
    Example sentences:
  • The tubing cut-offs are currently made from silicon but are being replace by another elastomer, which is why the material is not indicated in the catalogue.
Spanisch

canal (Neutro)

Spanisch

ducto (Neutro)

Spanisch

tubería (Neutro)

Spanisch

tubo (Neutro)

Chinesisch

传导 (Neutro)

Chinesisch

导管 (Neutro)

Chinesisch

管子 (Neutro)

Chinesisch

管道 (Neutro)

Chinesisch

通道 (Neutro)