Deutsch

maximale Belastung (Femenino)

    Beispielsätze:
  • Vermutlich wird als maximale Belastungsgrenze der Übergang von elastischer zur plastischen Verformung herangezogen, die Berücksichtigung von Sicherheitsfaktoren ist dem Anwender überlassen.
English

maximum load (Neutro)

Description: Also check the maximum load-carrying capacity of the Threaded Inserts. In the load diagram here, that corresponds to maximum load-carrying capacity 'q'. Always compare the maximum load-carrying capacity of the various components.
    Example sentences:
  • Also check the maximum load-carrying capacity of the Threaded Inserts.
  • In the load diagram here, that corresponds to maximum load-carrying capacity 'q'.
  • Always compare the maximum load-carrying capacity of the various components.
  • It is naturally also possible to use the nomogram in reverse and begin with a maximum permissible torsion to calculate the required profile sizes or the maximum loading moments for a specified profile length.
English

maximum loading (Neutro)

Description: It is naturally also possible to use the nomogram in reverse and begin with a maximum permissible torsion to calculate the required profile sizes or the maximum loading moments for a specified profile length.
    Example sentences:
  • It is naturally also possible to use the nomogram in reverse and begin with a maximum permissible torsion to calculate the required profile sizes or the maximum loading moments for a specified profile length.
English

maximum stress (Neutro)

Description: Dividing the minimum stress by the maximum stress gives the stress ratio. In each case, the maximum stresses act on the slice element at a particular angle of cut. If the minimum stress equals zero and the maximum stress is positive, the result is a pure pulsating tensile stress.
    Example sentences:
  • Dividing the minimum stress by the maximum stress gives the stress ratio.
  • In each case, the maximum stresses act on the slice element at a particular angle of cut.
  • If the minimum stress equals zero and the maximum stress is positive, the result is a pure pulsating tensile stress.
Spanisch

carga máxima (Neutro)

Spanisch

esfuerzo máximo (Neutro)

Chinesisch

最大应力 (Neutro)

Chinesisch

最大负载 (Neutro)