Merkmal
-
Beispielsätze:
- Ein weiteres Merkmal ist die durchgängige Gestaltungslinie unseres Hauses.
- Dazu werden die Merkmale in einem rechtwinkligen Koordinatensystem eingetragen.
- Diese zusätzlichen Merkmale beeinflussen die Funktionalität des Arbeitstischs außerdem.
characteristic
Description:
The characteristic curves are almost linear in the Zener diodes' operating range. The reverse off-state characteristic is essentially the same as that of a diode. It is also called the static characteristic of the controlled system.
-
Example sentences:
- The characteristic curves are almost linear in the Zener diodes' operating range.
- The reverse off-state characteristic is essentially the same as that of a diode.
- It is also called the static characteristic of the controlled system.
feature
Description:
Flexible Conduit E is added as a work bench feature. Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength. Their features include low noise, low maintenance and low play.
-
Example sentences:
- Flexible Conduit E is added as a work bench feature.
- Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.
- Their features include low noise, low maintenance and low play.