Deutsch

Messgerät (Neutro)

    Beispielsätze:
  • Um diese durchzuführen werden Hilfsmittel und Messgeräte benötigt.
  • Messgeräteabweichungen - durch Fertigungstoleranzen, Justierung etc.
  • Im separaten unteren Bereich des Gehäuses stehen die empfindlichen Messgeräte.
English

measuring device (Neutro)

Description: The controlled system extends from the actuator to the measuring device. All this can be factored in during the project engineering process for the measuring device and enclosure. A measuring device is used to feed back the controlled variable x to the control device.
    Example sentences:
  • The controlled system extends from the actuator to the measuring device.
  • All this can be factored in during the project engineering process for the measuring device and enclosure.
  • A measuring device is used to feed back the controlled variable x to the control device.
English

measuring instrument (Neutro)

Description: Measuring instrument errors - due to manufacturing tolerances, adjustment, etc. Examples of such measuring instruments include piston and fluid gauges. Analogue voltage measuring instruments or oscilloscopes are far more suitable for this purpose.
    Example sentences:
  • Measuring instrument errors - due to manufacturing tolerances, adjustment, etc.
  • Examples of such measuring instruments include piston and fluid gauges.
  • Analogue voltage measuring instruments or oscilloscopes are far more suitable for this purpose.
English

meter (Neutro)

Description: Ihre Geschwindigkeit ist auf sechs Kilometer pro Stunde begrenzt. Material properties are a material's parameters. Regalböden können millimetergenau im SystemMobil platziert werden.
    Example sentences:
  • Ihre Geschwindigkeit ist auf sechs Kilometer pro Stunde begrenzt.
  • Material properties are a material's parameters.
  • Regalböden können millimetergenau im SystemMobil platziert werden.
Spanisch

dispositivo de medición (Neutro)

Spanisch

medidor (Neutro)

Chinesisch

测量仪器 (Neutro)

Chinesisch

测量装置 (Neutro)

Chinesisch

用仪表测量 (Neutro)