Deutsch

Messtechnik (Femenino)

    Beispielsätze:
  • Besondere Anforderungen gab es aber nicht nur an die Messtechnik.
  • Die Kraftmesstechnik ermittelt die Kraft, die zwischen zwei Körpern wirkt.
  • Die Längenmesstechnik bestimmt die Strecke oder Entfernung zwischen zwei Punkten.
English

measurement (Neutro)

Description: The input signal then remains unchanged for the duration of the measurement. Measurements can also be taken at the source of the sound. The arithmetic mean is calculated from the values of the individual measurements.
    Example sentences:
  • The input signal then remains unchanged for the duration of the measurement.
  • Measurements can also be taken at the source of the sound.
  • The arithmetic mean is calculated from the values of the individual measurements.
English

measuring practice (Neutro)

English

metrology (Neutro)

Description: Force metrology determines the force acting between two bodies. Length metrology determines the path or distance between two points. Speed metrology is used to determine an object's velocity.
    Example sentences:
  • Force metrology determines the force acting between two bodies.
  • Length metrology determines the path or distance between two points.
  • Speed metrology is used to determine an object's velocity.
Spanisch

medición (Neutro)

Spanisch

metrología (Neutro)

Spanisch

práctica de medición (Neutro)

Chinesisch

测量 (Neutro)

Description: 测量使我们能够对与计量单位相关的测量参数进行陈述。测量始终要基于几个要素,包括: 测量原理,它阐明了测量的科学要求。参数只有在具备测量原理时才可以被测量(量化)。有许多非物理性参数,比如音量级也可以被归入到可测量的物理参数(比如拿音量级来说,作为物理参数时就是声压)。 测量方法,描述了如何进行测量(例如通过零位法或微差测量法)。 测量程序,测量原理和测量方法此时将被在实际中应用。 测量要用测量工具或仪器(如天平、温度计)。可能影响到测量结果的外部因素要考虑进来。测量对象可以是身体、身体活动或身体状况。测量有直接测量(可直接读取测量数值)和间接测量(需要推算)。 近义词 测量原理 测量方法 测量程序
Chinesisch

计量学 (Neutro)