Deutsch

Mittelpunkt (Masculino)

    Beispielsätze:
  • Der Volumenschwerpunkt entspricht bei homogenen Körpern dem Massenmittelpunkt.
  • Der Massenmittelpunkt kann bei bestimmten Körperformen (bzw.
  • Systemen) außerhalb des Körpers liegen.
  • Benutzerfreundlichkeit, Verbesserung von Arbeitsplatz- und Arbeitsorganisation stehen im Mittelpunkt.
English

center (Neutro)

Description: Die ausgewählten Artikel können Sie direkt im Downloadcenter zum Download ablegen. and to put the chosen parts directly in the download center for downloading. The awards ceremony took place on the opening day of CeBIT at the Hannover Exhibition Center.
    Example sentences:
  • Die ausgewählten Artikel können Sie direkt im Downloadcenter zum Download ablegen.
  • and to put the chosen parts directly in the download center for downloading.
  • The awards ceremony took place on the opening day of CeBIT at the Hannover Exhibition Center.
English

center point (Neutro)

English

central point (Neutro)

English

centre (Neutro)

Description: In the case of a body-fixed system of coordinates, a polhode is used to depict instantaneous centres of rotation. When the frame of reference is fixed on the body, a moving centrode (also known as a body centrode) depicts the instantaneous centres of rotation. A centre mark on the Fastener makes it easier to build frames.
    Example sentences:
  • The actual reference point to which the moving masses relate is located in the centre of the Slide at the level of the shaft mid-points.
  • In the case of a body-fixed system of coordinates, a polhode is used to depict instantaneous centres of rotation.
  • When the frame of reference is fixed on the body, a moving centrode (also known as a body centrode) depicts the instantaneous centres of rotation.
  • A centre mark on the Fastener makes it easier to build frames.
  • On a circular or curved trajectory, centripetal acceleration is directed toward the centre point M of the circle or circle of curvature while centrifugal force has the opposite orientation.
English

centre point (Neutro)

Description: On a circular or curved trajectory, centripetal acceleration is directed toward the centre point M of the circle or circle of curvature while centrifugal force has the opposite orientation.
    Example sentences:
  • On a circular or curved trajectory, centripetal acceleration is directed toward the centre point M of the circle or circle of curvature while centrifugal force has the opposite orientation.
English

mid-point (Neutro)

Description: The actual reference point to which the moving masses relate is located in the centre of the Slide at the level of the shaft mid-points.
    Example sentences:
  • The actual reference point to which the moving masses relate is located in the centre of the Slide at the level of the shaft mid-points.
Spanisch

centro (Neutro)

Spanisch

punto central (Neutro)

Spanisch

punto medio (Neutro)

Chinesisch

中心 (Neutro)

Chinesisch

中点 (Neutro)