Deutsch

Moment (Neutro)

    Beispielsätze:
  • Das Anzugsmoment der Spannschraube darf 3 Nm nicht überschreiten.
  • Bei diesem wirkenden Moment ist die Kugelumlaufführung im Vorteil.
  • Dieses erzeugt das Schleppmoment (2 Nm) beim Anziehen der Schraube.
English

instant (Neutro)

Description: Positioned in an instant and tightened with the self-tapping screw. In the case of a body-fixed system of coordinates, a polhode is used to depict instantaneous centres of rotation. When the frame of reference is fixed on the body, a moving centrode (also known as a body centrode) depicts the instantaneous centres of rotation.
    Example sentences:
  • Positioned in an instant and tightened with the self-tapping screw.
  • In the case of a body-fixed system of coordinates, a polhode is used to depict instantaneous centres of rotation.
  • When the frame of reference is fixed on the body, a moving centrode (also known as a body centrode) depicts the instantaneous centres of rotation.
English

moment (Neutro)

Description: Das Anzugsmoment der Spannschraube darf 3 Nm nicht überschreiten. Bei diesem wirkenden Moment ist die Kugelumlaufführung im Vorteil. Dieses erzeugt das Schleppmoment (2 Nm) beim Anziehen der Schraube.
English

torque (Neutro)

Description: The tightening torque for the tensioning screw must not exceed 3 Nm. The linear guide system is best placed to accommodate this type of torque. This generates the drag torque (2 Nm) when tightening the screw.
    Example sentences:
  • The tightening torque for the tensioning screw must not exceed 3 Nm.
  • The linear guide system is best placed to accommodate this type of torque.
  • This generates the drag torque (2 Nm) when tightening the screw.
Spanisch

instante (Neutro)

Spanisch

momento (Neutro)

Chinesisch

力矩 (Neutro)

Chinesisch

扭矩 (Neutro)

Chinesisch

瞬间 (Neutro)