Deutsch

Muster (Neutro)

    Beispielsätze:
  • Bei diesem Muster haben wir die Wellen schon vorher eingepresst mit einer Welleneinpressvorrichtung.
  • Das Grundmuster der Elemente muss den Erfahrungen entsprechen, ein widerspruchsfreies System von Symbolen ist zu verwenden.
  • Reale Teile anschauen und vor allem das eigene Tun der Teilnehmer beim Zusammenbau der drei Mustergestellen steht im Vordergrund.
English

model (Neutro)

Description: Durch die Beschleunigung legt sich der Sand eng an das Modell an. Acceleration causes the sand to adhere closely to the model. Das Modell der Innovation setzt auf die Verbesserung der Technik.
    Example sentences:
  • Durch die Beschleunigung legt sich der Sand eng an das Modell an.
  • Acceleration causes the sand to adhere closely to the model.
  • Das Modell der Innovation setzt auf die Verbesserung der Technik.
English

pattern (Neutro)

Description: Eight rollers, arranged play-free in a criss-cross pattern, ensure maximum load-carrying capacity with compact size. The basic pattern of the elements must be designed in line with the user experience and a consistent system of symbols must be used. The Adapter Flange Universal can be machined to suit the connection geometry (hole pattern, centring) of the drive.
    Example sentences:
  • Eight rollers, arranged play-free in a criss-cross pattern, ensure maximum load-carrying capacity with compact size.
  • The basic pattern of the elements must be designed in line with the user experience and a consistent system of symbols must be used.
  • The Adapter Flange Universal can be machined to suit the connection geometry (hole pattern, centring) of the drive.
English

prototype (Neutro)

Description: A prototype is a functional, often simplified model of a product that is manufactured as part of a Design process. A prototype can be the same as the end product in terms of shape, technology, operation and production. It is frequently used to help prepare series production and enables various experiments. In complex design processes, several prototypes may be built: A design prototype, for example, is used to check ergonomic and creative features and properties. Geometric prototypes allow companies to experiment with how the product might be used, while functional prototypes exhibit the key features of the finished product. Technical prototypes are the first to match the final product in most aspects. During industrial prototyping for series production, small series of prototypes are manufactured in pre-production runs. Virtual prototypes (simulations using e.g. CAD) are also becoming increasingly popular in industry. Various rapid-prototyping processes are used to make the manufacture of prototypes much more straightforward.
    Example sentences:
  • Das heißt, dass neben der Serienproduktion ständig Prüfstände für Prototypen aufgebaut und umgebaut werden müssen.
  • Consequently, series production runs in parallel with the continuous building and reconfiguration of test benches for prototypes.
English

sample (Neutro)

Description: In principle, the various values relate to measurements conducted on colourless, transparent test samples. If this work involves nothing more than simply sample testing, it makes sense to carry it out at standing work benches. The following pages invite bids for two sample items of equipment that will provide a basis for comparing suppliers.
    Example sentences:
  • In principle, the various values relate to measurements conducted on colourless, transparent test samples.
  • If this work involves nothing more than simply sample testing, it makes sense to carry it out at standing work benches.
  • The following pages invite bids for two sample items of equipment that will provide a basis for comparing suppliers.
English

specimen (Neutro)

Description: Exceeding the static strength causes necking of the tensile test specimen. In the notched bar impact test, the test specimen is called a notched specimen. The specimen's permanent elongation at the point of rupture is called the elongation at rupture.
    Example sentences:
  • Exceeding the static strength causes necking of the tensile test specimen.
  • In the notched bar impact test, the test specimen is called a notched specimen.
  • The specimen's permanent elongation at the point of rupture is called the elongation at rupture.
Spanisch

modelo (Neutro)

Spanisch

muestra (Neutro)

Spanisch

patrón (Neutro)

Spanisch

prototipo (Neutro)

Description: Un prototipo es un modelo funcional, a menudo simplificado, de un producto que es fabricado como parte de un proceso de diseño. Un prototipo puede ser igual al producto terminado en términos de forma, tecnología, operación y producción. Se usa frecuentemente para ayudar a preparar la producción en serie y permitir diferentes experimentos. En procesos de diseño complejos, se pueden construir varios prototipos: Un prototipo de diseño, por ejemplo, se usa para revisar la ergonomía y las propiedades y características creativas. Los prototipos geométricos permiten que las compañías experimenten con cómo se puede usar el producto, mientras que los prototipos funcionales muestran características clave del producto terminado. Los prototipos técnicos son los primeros en coincidir con el producto final en la mayoría de los aspectos. Durante los prototipos industriales para la producción en serie se fabrican pequeñas series de prototipos en pruebas de preproducción. Los prototipos virtuales (simulaciones usando, por ejemplo, CAD) también se están volviendo cada vez más populares en la industria. Se usan diferentes procesos de prototipos rápidos para simplificar mucho más la fabricación de prototipos.
Chinesisch

原型 (Neutro)

Chinesisch

样品 (Neutro)

Chinesisch

模型 (Neutro)