ortsfest
-
Beispielsätze:
- Gut lesbare und ortsfeste Beschriftungen vermindern die Fehlerquote und steigern die Effizienz.
- Wird die Reaktionsschiene ortsfest ausgelegt, so bewegt sich der Induktorkamm entgegen dem Wanderfeld.
- Der höhenverstellbare Arbeitsplatz ist vorgesehen für den ortsfesten Einsatz in wettergeschützten Bereichen.
fixed
Description:
In fixed supports (valency of 3), the member is always tangentially adjacent. The profiles can then be fixed in place using the three grub screws. Only the two End Sections are fixed in place using a dowel screw.
-
Example sentences:
- In fixed supports (valency of 3), the member is always tangentially adjacent.
- The profiles can then be fixed in place using the three grub screws.
- Only the two End Sections are fixed in place using a dowel screw.
stationary
Description:
One of the dies is stationary and the other slides. Double-brakes on the castors ensure that the trolleys stay safely and securely in place while in stationary use. The double-brakes on the four smooth-running castors keep the trolley safely in place when in stationary use.
-
Example sentences:
- One of the dies is stationary and the other slides.
- Double-brakes on the castors ensure that the trolleys stay safely and securely in place while in stationary use.
- The double-brakes on the four smooth-running castors keep the trolley safely in place when in stationary use.