pendeln (leichte Hin- und Herbewegung des Fahrkorbs)
float
Description:
Tighten the fastening screws under the carriage on the floating bearing side. Consequently, the floating bearing is secured by turning to the right, as usual. Adjusting screw with left-turning fine thread for adjusting the floating bearing side.
-
Example sentences:
- Tighten the fastening screws under the carriage on the floating bearing side.
- Consequently, the floating bearing is secured by turning to the right, as usual.
- Adjusting screw with left-turning fine thread for adjusting the floating bearing side.
oscillate
Description:
Unwanted regenerative effects can cause the workpiece to oscillate, leading to an uneven finish. In this case, the actual value oscillates around the setpoint value, because the manipulated variable jumps to '1' if it falls below a certain value and to '0' if it exceeds the upper limit value. Pendulum oscillation occurs when a body is displaced and accelerates towards its position of origin due to gravitational acceleration , with the result that it oscillates, or swings, around its position of rest.
-
Example sentences:
- Unwanted regenerative effects can cause the workpiece to oscillate, leading to an uneven finish.
- In this case, the actual value oscillates around the setpoint value, because the manipulated variable jumps to '1' if it falls below a certain value and to '0' if it exceeds the upper limit value.
- Pendulum oscillation occurs when a body is displaced and accelerates towards its position of origin due to gravitational acceleration , with the result that it oscillates, or swings, around its position of rest.
reciprocate
sway
balancear
flotador
oscilar
reciprocar
往复运动
振荡
Description:
振荡指的是某个系统的变量参数(周期性地随)随时间变化而发生波动(偏离平均值)的现象。当系统稳定状态被打乱,从而失去的平衡的时候,系统就会发生振荡。 可以通过如下参数来描述振荡的特性: 振荡频率,振荡周期 位相角 角频率 大小(振幅,偏转) 振荡器的速度 振荡器的加速度 振荡可以有许多形式 - 弱或强阻尼振荡、自由、强迫,自激发或者参数激发、线性或非线性、两个不同状态之间连续或不连续的振荡等。 周期振荡会产生机械或电磁波。如果振荡系统之间可以联系起来,那么就会发生波的传播。这可能会导致: 横波 (剪切波),其振幅与波传播方向垂直,并可出现极化现象。 纵波,其振幅与波传播方向平行。机械性纵波是一种膨胀波,该种波通过传播区域中的压缩/拉伸应力在介质中、以波传播的相同方向进行扩展。 振荡可以在一个,几个或无限个自由度(连续振荡)的系统中发生。如果某个物体进行的是机械和周期振荡,这种振荡也被称为振动。 近义词 振荡 振动 横波