Deutsch

Podest (Neutro)

    Beispielsätze:
  • Das Podestsystem wird durch das TPS Geländersystem ideal ergänzt.
  • Podestklammern werden ohne Profilbearbeitung von oben verschraubt.
  • Seite A und C entsprechen der Podestbreite, B und D der Podesttiefe.
English

landing (Neutro)

Description: Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway. However, it is also ideal for marking steps or landings. The specially shaped Frame Profile is used to build stairway landings, gangways and working platforms.
    Example sentences:
  • Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway.
  • However, it is also ideal for marking steps or landings.
  • The specially shaped Frame Profile is used to build stairway landings, gangways and working platforms.
English

platform (Neutro)

Description: The TPS guard-rail system is the perfect complement to the platform system. Platform Cleats are screwed into place from above with no need for profile machining. Sides A and C represent the width of the platform, B and D the depth.
    Example sentences:
  • The TPS guard-rail system is the perfect complement to the platform system.
  • Platform Cleats are screwed into place from above with no need for profile machining.
  • Sides A and C represent the width of the platform, B and D the depth.
  • Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway.
  • The specially shaped Frame Profile is used to build stairway landings, gangways and working platforms.
Spanisch

descanso (Neutro)

Spanisch

plataforma (Neutro)

Chinesisch

平台 (Neutro)

Chinesisch

楼梯平台 (Neutro)