Deutsch

Pressen (Neutro)

    Beispielsätze:
  • Diese Millimetertoleranz beim Einpressen der Wellen brauchen wir hinterher.
  • Um das Einpressen zu erleichtern wird empfohlen, die Welle zuvor leicht einzufetten.
  • Verjüngen (Reduzieren), Pressen eines Werkstoffes durch eine sich verjüngende Matrize.
English

compress (Verbo)

Description: For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). Upsetting processes include surfacing, compression surface finishing and sizing. By compressing the lines of force around it, the notch increases the stress.
    Example sentences:
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • Upsetting processes include surfacing, compression surface finishing and sizing.
  • By compressing the lines of force around it, the notch increases the stress.
English

moulding (Neutro)

Description: Suction moulding ensures the mould is compacted tightly around the model. Machine moulding is primarily suited to medium-size and large-scale production. Air is extracted to create a vacuum in the mould cavity into which the moulding sand is fed.
    Example sentences:
  • Suction moulding ensures the mould is compacted tightly around the model.
  • Machine moulding is primarily suited to medium-size and large-scale production.
  • Air is extracted to create a vacuum in the mould cavity into which the moulding sand is fed.
English

press (Verbo)

Description: For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). Easy to assemble thanks to a press fit in the Profile's central cavity. Mechanische Werte (gelten nur in Pressrichtung)Zugfestigkeit Rmmin.
    Example sentences:
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • Easy to assemble thanks to a press fit in the Profile's central cavity.
  • Mechanische Werte (gelten nur in Pressrichtung)Zugfestigkeit Rmmin.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • Upsetting processes include surfacing, compression surface finishing and sizing.
  • By compressing the lines of force around it, the notch increases the stress.
English

squeeze (Verbo)

English

stamp (Verbo)

Description: However, friction between the component and stamp hinders uniform stretching in the component.
    Example sentences:
  • However, friction between the component and stamp hinders uniform stretching in the component.
Spanisch

apretar (Verbo)

Spanisch

comprimir (Verbo)

Spanisch

estampar (Verbo)

Spanisch

moldeado (Neutro)

Spanisch

prensar (Verbo)

Chinesisch

印记 (Verbo)

Chinesisch

压 (Verbo)

Chinesisch

压缩 (Verbo)

Chinesisch

挤压 (Verbo)

Description: 挤压是一种工艺,其中在高压下(有时需要加热)转化为液体状态的材料通过成型模具进行定型。 虽然冷挤压的尺寸精度最大,热挤压的优点是能实现非常大程度的变形。结垢的情况需要进行后续加工。 不同于,标准挤压可以用来制造复杂的工件成品以及半成品。 可分为以下两种挤出法: 正向挤压,材料移动方向与机器运转方向相同 反向挤压,材料移动方向与机器运转方向相反 侧向挤压,材料移动方向垂直于机器运转方向 挤出回程流程图 近义词 冷挤压 热挤压 正向挤压 反向挤压 侧向挤压
Chinesisch

模制 (Neutro)