Deutsch

prüfen (Verbo)

    Beispielsätze:
  • Prüfen Sie die für den Tisch zugelassene Belastung in der Montageanleitung.
  • Eine Baugenehmigung wird erst erteilt, wenn alle prüfenden Ämter zugestimmt haben.
  • Bitte überprüfen Sie die Systemvoraussetzungen vor dem Herunterladen der Software.
English

audit (Verbo)

Description: Schall sind Geräusche, Töne und Klänge, die auditiv mit dem Ohr-Gehirn-System wahrgenommen werden. Sounds are noises that can be picked up by the auditory system.
    Example sentences:
  • Schall sind Geräusche, Töne und Klänge, die auditiv mit dem Ohr-Gehirn-System wahrgenommen werden.
  • Sounds are noises that can be picked up by the auditory system.
English

check (Verbo)

Description: Also check the maximum load-carrying capacity of the Threaded Inserts. The same logic is then applied as with check count 1. The stocktaking manager then also checks whether all stocktaking locations have been covered.
    Example sentences:
  • Also check the maximum load-carrying capacity of the Threaded Inserts.
  • The same logic is then applied as with check count 1.
  • The stocktaking manager then also checks whether all stocktaking locations have been covered.
English

examine (Verbo)

Description: Both factors need to be examined for every application. We examine the individual element and how it will interact with existing components. It then goes on to examine the ergonomic and commercial decision-making criteria that are helpful when selecting a work bench system.
    Example sentences:
  • Both factors need to be examined for every application.
  • We examine the individual element and how it will interact with existing components.
  • It then goes on to examine the ergonomic and commercial decision-making criteria that are helpful when selecting a work bench system.
English

gauge (Verbo)

Description: Pressure gauges use both direct and indirect measuring methods. Examples of such measuring instruments include piston and fluid gauges. In practice, the strain gauge is used in a measuring bridge and measures the change in voltage.
    Example sentences:
  • Pressure gauges use both direct and indirect measuring methods.
  • Examples of such measuring instruments include piston and fluid gauges.
  • In practice, the strain gauge is used in a measuring bridge and measures the change in voltage.
English

inspect (Verbo)

Description: This lab work bench was developed for the inspection of windscreens. Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet. The planned period of use and frequency of inspections are also to be given due consideration.
    Example sentences:
  • This lab work bench was developed for the inspection of windscreens.
  • This lab work bench was developed for the inspection of windscreens.
  • Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet.
  • The planned period of use and frequency of inspections are also to be given due consideration.
English

investigate (Verbo)

Description: Longer axes are theoretically possible, but must be investigated on a case-by-case basis. Consequently, this issue must be investigated professionally during work bench planning. Biomechanics employs various different types of force measurement to investigate, among other things, the forces, movements and indirect exertion associated with personnel at a workstation.
    Example sentences:
  • Longer axes are theoretically possible, but must be investigated on a case-by-case basis.
  • Consequently, this issue must be investigated professionally during work bench planning.
  • Biomechanics employs various different types of force measurement to investigate, among other things, the forces, movements and indirect exertion associated with personnel at a workstation.
English

screen (Verbo)

Description: This lab work bench was developed for the inspection of windscreens. The ideal viewing distance depends on the size of the screen. Monitor AdapterVESA-compatible fastening for attaching flatscreen monitors to a Profile 8 groove.
    Example sentences:
  • This lab work bench was developed for the inspection of windscreens.
  • The ideal viewing distance depends on the size of the screen.
  • Monitor AdapterVESA-compatible fastening for attaching flatscreen monitors to a Profile 8 groove.
  • This lab work bench was developed for the inspection of windscreens.
English

scrutinize (Verbo)

English

test (Verbo)

Description: You can now also find our latest catalogues in the App Store. Tensile testing provides one example of elastic behaviour. Exceeding the static strength causes necking of the tensile test specimen.
    Example sentences:
  • You can now also find our latest catalogues in the App Store.
  • Tensile testing provides one example of elastic behaviour.
  • Exceeding the static strength causes necking of the tensile test specimen.
English

verify (Verbo)

Description: A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly. A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly.
    Example sentences:
  • A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly.
  • A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly.
Spanisch

auditar (Verbo)

Spanisch

detectar (Verbo)

Spanisch

inspeccionar (Verbo)

Spanisch

investigar (Verbo)

Spanisch

probar (Verbo)

Spanisch

revisar (Verbo)

Spanisch

verificar (Verbo)

Chinesisch

仔细检查 (Verbo)

Chinesisch

审计 (Verbo)

Chinesisch

屏蔽 (Verbo)

Chinesisch

核实 (Verbo)

Chinesisch

检查 (Verbo)

Chinesisch

试验 (Verbo)

Chinesisch

调查 (Verbo)

Chinesisch

量规 (Verbo)