Deutsch

Quer (elektrischer Leiter) (Masculino)

English

cross-sectional area (Neutro)

Description: The stress is concentrated in the notch's cross-section, because the cross-sectional area is smaller there than that of the intact cross-section. In the case of components comprising composite cross-sectional areas, the parallel-axis theorem can be used to determine the area moments of the total cross-sections. To do so, it is first necessary to determine the coordinates (in y- and z-directions) of the centre of gravity of the cross-sectional area, which are called the first moments of area.
    Example sentences:
  • The stress is concentrated in the notch's cross-section, because the cross-sectional area is smaller there than that of the intact cross-section.
  • In the case of components comprising composite cross-sectional areas, the parallel-axis theorem can be used to determine the area moments of the total cross-sections.
  • To do so, it is first necessary to determine the coordinates (in y- and z-directions) of the centre of gravity of the cross-sectional area, which are called the first moments of area.
Spanisch

área de sección (Neutro)

Chinesisch

横截面面积 (Neutro)