Raste
-
Beispielsätze:
- Die Anordnung der Komponenten folgte einem festgelegtem Rastermaß.
- Sie sind in den Rastermaßen der Profilbaureihen 6 und 8 erhältlich.
- Leichte Profile verwenden die Profilnuten des jeweiligen Rastermaßes.
catch
Description:
Magnetic Catches and Latches for simple stop of doors. At least two Catches KW are recommended per lid section. The swivel-in catches also stop cables and hoses from slipping out of the conduits.
-
Example sentences:
- Magnetic Catches and Latches for simple stop of doors.
- At least two Catches KW are recommended per lid section.
- The swivel-in catches also stop cables and hoses from slipping out of the conduits.
notch
Description:
In the notched bar impact test, the test specimen is called a notched specimen. The larger the notch radius, the more uniform the flux of force. A pivoted pendulum hammer is used for the notched bar impact test.
-
Example sentences:
- In the notched bar impact test, the test specimen is called a notched specimen.
- The larger the notch radius, the more uniform the flux of force.
- A pivoted pendulum hammer is used for the notched bar impact test.