Deutsch

raumfest (Adjetivo)

    Beispielsätze:
  • Die grafische Darstellung aller Momentanzentren über die Zeit erfolgt über die Rastpolbahn.
  • Es wird dabei von einem raumfesten Bezugsystem ausgegangen.
English

fixed (Adjetivo)

Description: In fixed supports (valency of 3), the member is always tangentially adjacent. The profiles can then be fixed in place using the three grub screws. Only the two End Sections are fixed in place using a dowel screw.
    Example sentences:
  • In fixed supports (valency of 3), the member is always tangentially adjacent.
  • The profiles can then be fixed in place using the three grub screws.
  • Only the two End Sections are fixed in place using a dowel screw.
Spanisch

fijo (Adjetivo)

Chinesisch

固定的 (Adjetivo)