Riegel
-
Beispielsätze:
- Es wird empfohlen, pro Meter mindestens zwei Verriegelung KW einzusetzen.
- Ein integriertes Zylinderschloss ermöglicht die Verriegelung der Schlossfalle.
- Durch die Verriegelung in der Nut wird dort ein feststehendes Gewinde erzeugt.
bolt
Description:
Fit rollers [6], eccentric bolts [4] and locking rings [5] Sliding-Door Guide Set 8/8 is held securely in the profile groove by a spring bolt. Naturally, the Chair is securely bolted to the plastic panel.
-
Example sentences:
- Fit rollers [6], eccentric bolts [4] and locking rings [5] Sliding-Door Guide Set 8/8 is held securely in the profile groove by a spring bolt.
- Naturally, the Chair is securely bolted to the plastic panel.
latch
Description:
Magnetic Catches and Latches for simple stop of doors. The ball latch plate is attached to the inside of the panel element. An integrated cylinder lock can be used to lock the latch in position.
-
Example sentences:
- Magnetic Catches and Latches for simple stop of doors.
- The ball latch plate is attached to the inside of the panel element.
- An integrated cylinder lock can be used to lock the latch in position.