Deutsch

Ritter'sche Schnittverfahren (Neutro)

Beschreibung:

Das Ritter'sche Schnittverfahren ist ein Verfahren zur Ermittlung einzelner Stabkräfte statisch bestimmter Fachwerke. Der Ablauf des Verfahrens ist wie folgt:

  • Bestimmung der Auflagereaktionen
  • Trennung des Fachwerkes durch geeigneten Schnitt (durch maximal drei Stäbe mit unterschiedlichen Knotenpunkten )
  • Zeichnen des freigeschnittenen Systems
  • Errechnen der gewünschten Stabkraft unter Verwendung der Gleichgewichtsbedingungen

Die Stabkräfte werden beim Schneiden als Zugstäbe angenommen.

Nach Auswerten der Gleichgewichtsbedingung hat ein Zugstab ein positives, ein Druckstab ein negatives Vorzeichen.

English

method of sections (Neutro)

Description: The Ritter method (method of sections) is used to determine individual member forces in statically determined trusses.
    Example sentences:
  • The Ritter method (method of sections) is used to determine individual member forces in statically determined trusses.
English

Ritter method (Neutro)

Description: The Ritter method (method of sections) is used to determine individual member forces in statically determined trusses.
    Example sentences:
  • The Ritter method (method of sections) is used to determine individual member forces in statically determined trusses.
English

Ritter method (method of sections)

Description:

The Ritter method (method of sections) is used to determine individual member forces in statically determined trusses. The method is as follows:

  • Determine the supporting forces
  • Make an imaginary cut in the Truss (through a maximum of three members with different node points) to reveal a section
  • Draw the system in a free body diagram
  • Calculate the desired member Force by applying the conditions of Equilibrium

When cut through, the member forces are viewed as tension members. After evaluating the condition of equilibrium, a tension member will have a positive sign while a compression member will have a negative sign.

    Example sentences:
  • The Ritter method (method of sections) is used to determine individual member forces in statically determined trusses.
English

Ritter method (method of sections)

Description:

The Ritter method (method of sections) is used to determine individual member forces in statically determined trusses. The method is as follows:

  • Determine the supporting forces
  • Make an imaginary cut in the Truss (through a maximum of three members with different node points) to reveal a section
  • Draw the system in a free body diagram
  • Calculate the desired member Force by applying the conditions of Equilibrium

When cut through, the member forces are viewed as tension members. After evaluating the condition of equilibrium, a tension member will have a positive sign while a compression member will have a negative sign.

    Example sentences:
  • The Ritter method (method of sections) is used to determine individual member forces in statically determined trusses.
English

Ritter's method of dissection (Neutro)

English

Ritter's traverse (Neutro)

Spanisch

Método Ritter (método de secciones)

Description:

El método Ritter (método de secciones) se usa para determinar las fuerzas de los miembros individuales en las armaduras estáticamente determinadas. El método es el siguiente:

Determinar las fuerzas de soporte

Hacer un corte imaginario en la armadura (a través de un máximo de tres miembros con diferentes puntos de nodo) para revelar una sección

Dibujar el sistema en un diagrama de cuerpo libre

Calcular la fuerza del miembro deseado aplicando las condiciones de equilibrio

Al cortarse, las fuerzas de los miembros son vistas como miembros de tensión. Después de evaluar la condición de equilibrio, un miembro a tensión tendrá un signo positivo, mientras que un miembro a compresión tendrá un signo negativo.

Determinación de fuerzas de los miembros por medio del método de secciones

Spanisch

Método Ritter (método de secciones)

Description:

El método Ritter (método de secciones) se usa para determinar las fuerzas de los miembros individuales en las armaduras estáticamente determinadas. El método es el siguiente:

Determinar las fuerzas de soporte

Hacer un corte imaginario en la armadura (a través de un máximo de tres miembros con diferentes puntos de nodo) para revelar una sección

Dibujar el sistema en un diagrama de cuerpo libre

Calcular la fuerza del miembro deseado aplicando las condiciones de equilibrio

Al cortarse, las fuerzas de los miembros son vistas como miembros de tensión. Después de evaluar la condición de equilibrio, un miembro a tensión tendrá un signo positivo, mientras que un miembro a compresión tendrá un signo negativo.

Determinación de fuerzas de los miembros por medio del método de secciones

Chinesisch

Ritter

Description:

Ritter 法(截面法)是一种确定静定桁架中指定杆力的方法。求解步骤如下:

确定支撑力

假设切取桁架的一个平面(选取三个杆中具有不同节点的最大平面)为研究对象

画出系统的受力图

通过平衡方程计算指定杆力

当被切断时,假设杆力为拉伸力。若平衡方程计算后的结果为正,说明为拉力,若结果为负,说明为压力

采取截面法确定杆力

Chinesisch

Ritter

Description:

Ritter 法(截面法)是一种确定静定桁架中指定杆力的方法。求解步骤如下:

确定支撑力

假设切取桁架的一个平面(选取三个杆中具有不同节点的最大平面)为研究对象

画出系统的受力图

通过平衡方程计算指定杆力

当被切断时,假设杆力为拉伸力。若平衡方程计算后的结果为正,说明为拉力,若结果为负,说明为压力

采取截面法确定杆力