Deutsch

Schacht (z.B. Aufzug) (Masculino)

English

bay (Neutro)

Description: High-bay warehouses are high rack systems equipped with fixed rail-mounted shelf pickers. In high-bay warehouses, a great many pallets can be accommodated on a small area to make maximum use of every square metre. Mit einer rutschfesten Trittfläche und kippsicher konstruiert, dient die Fußstütze, sogar vom LGA Bayern "GS"-zertifiziert, als Aufstiegshilfe.
    Example sentences:
  • High-bay warehouses are high rack systems equipped with fixed rail-mounted shelf pickers.
  • In high-bay warehouses, a great many pallets can be accommodated on a small area to make maximum use of every square metre.
  • Mit einer rutschfesten Trittfläche und kippsicher konstruiert, dient die Fußstütze, sogar vom LGA Bayern "GS"-zertifiziert, als Aufstiegshilfe.
English

hoistway (Neutro)

English

shaft (Neutro)

Description: A shaft is a machine element that transmits rotary motion and forces. Unlike axles, shafts also transmit torsional moment, usually via a shaft-Hub Joint. Shafts can also be used to support rotating components. Components are mounted onto the shouldered end of a shaft, which is known as a shaft journal. Shafts are primarily subjected to Torsion. However, radial and axial loads and Bending strain can also occur. When constructing a shaft, the Bearing arrangement must be designed so that the bearing locations are suitable for the type of bearing. Bearing surfaces such as shaft-hub joints are frequently manufactured using standardised Fit systems (Basic shaft, basic bore). The basic shape of a shaft is a rod. However, there are alternative shapes that can be used for a wide range of purposes, including: Hollow shafts Articulated shafts Double articulated shafts Flexible shafts Crankshafts Cardan shafts Constant Velocity shafts
    Example sentences:
  • A positive-lock connection is used to connect shafts to the Synchronising Shaft Profiles.
  • One Coupling Half needs to be machined to accommodate the motor shaft.
  • However, deflection in the Shaft is even more important.
English

slot (Neutro)

Description: Slot the carriage onto the ready-prepared Profile. They can be adjusted to the thickness of the panel elements by means of mounting slots. T-Slot Sliders and Slide Guides for simple guides along the profile grooves.
    Example sentences:
  • Slot the carriage onto the ready-prepared Profile.
  • They can be adjusted to the thickness of the panel elements by means of mounting slots.
  • T-Slot Sliders and Slide Guides for simple guides along the profile grooves.
English

stack (Neutro)

Description: Some portal stackers have two engines on the side supports. Stackable Parts Container for holding small parts within easy reach at work benches. Stackable Parts Containers in various widths and heights for holding small parts within easy reach at work benches.
    Example sentences:
  • Some portal stackers have two engines on the side supports.
  • Stackable Parts Container for holding small parts within easy reach at work benches.
  • Stackable Parts Containers in various widths and heights for holding small parts within easy reach at work benches.
English

well (Neutro)

Spanisch

bahía (Neutro)

Spanisch

paso de elevador (Neutro)

Spanisch

pozo (Neutro)

Chinesisch

井 (Neutro)

Chinesisch

堆 (Neutro)

Chinesisch

海湾 (Neutro)

Chinesisch

轴 (Neutro)

Description: 轴是一种可传递旋转运动和力的机械元件。和轮轴不同,轴也会传递扭矩,通常采用轴-轮毂连结的形式。轴也可以用来支撑旋转件。被安装在轴尾肩部的部件被称为轴颈。 轴主要承载扭转力。但是也会承载径向和轴向力以及弯曲应变。 在构建轴时,必须对轴承的安装进行设计,使得轴承的位置和轴承类型相匹配。轴承表面,例如轴-轮毂节点,通常采用标准装配系统来加工(基轴、基孔)。 轴的基本形状呈棒形。但是为了其它应用目的也可采用其它形状,包括: 空心轴 铰接轴 双铰接轴 弹性轴 曲轴 万向轴 恒速轴