Deutsch

Schaubild (Neutro)

English

diagram (Neutro)

Description: Im Belastungsdiagramm entspricht dies der maximalen Belastbarkeit q. In the load diagram here, that corresponds to maximum load-carrying capacity 'q'. In einem Spannungs-Dehnungsdiagramm ist die maximal wirkende Spannung.
    Example sentences:
  • Im Belastungsdiagramm entspricht dies der maximalen Belastbarkeit q.
  • In the load diagram here, that corresponds to maximum load-carrying capacity 'q'.
  • In einem Spannungs-Dehnungsdiagramm ist die maximal wirkende Spannung.
English

graph (Neutro)

Description: There is no need for supporting structures in micro-stereolithography. If preferred, neutral CAD data and graphics can also be generated. For example, in the case of a "jpg file", you can change the size of the graphic that is to be generated.
    Example sentences:
  • There is no need for supporting structures in micro-stereolithography.
  • If preferred, neutral CAD data and graphics can also be generated.
  • For example, in the case of a "jpg file", you can change the size of the graphic that is to be generated.
English

plot (Neutro)

Description: A sensing head comprising a diamond stylus plots a section. The method of least squares is used to lay a best-fit line f through the scatter plot. Beim FDM werden Einzelschichten der Bauteile durch einen dreidimensionalen Plottermechanismus erzeugt.
    Example sentences:
  • A sensing head comprising a diamond stylus plots a section.
  • The method of least squares is used to lay a best-fit line f through the scatter plot.
  • Beim FDM werden Einzelschichten der Bauteile durch einen dreidimensionalen Plottermechanismus erzeugt.
Spanisch

gráfica (Neutro)

Spanisch

trazo (Neutro)

Chinesisch

图表 (Neutro)

Chinesisch

标绘 (Neutro)