Deutsch

Schelle (Femenino)

    Beispielsätze:
  • Deutlich bessere Abstützwirkung bei Momentenbelastung durch zusätzliche, umschließende Klemmung der Klemmschellen.
English

bracket (Neutro)

Description: The closed side panel gives the Angle Bracket its high load-carrying capacity. When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction. This alteration has been introduced for all Roller Conveyor St Fastening Brackets.
    Example sentences:
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.
  • This alteration has been introduced for all Roller Conveyor St Fastening Brackets.
English

clamp (Neutro)

Description: Profiles are connected using Clamp-Profile Fasteners. The panels can be fixed in place manually using Slide Clamps. Profile processing for interconnecting Clamp Profiles.
    Example sentences:
  • Profiles are connected using Clamp-Profile Fasteners.
  • The panels can be fixed in place manually using Slide Clamps.
  • Profile processing for interconnecting Clamp Profiles.
English

cleat (Neutro)

Description: Platform Cleats are screwed into place from above with no need for profile machining. The necessary radius of swivel can be achieved thanks to the flexibility of the Platform Cleat. Platform Cleats produce a consistent gap that allows liquids to drain away, for example.
    Example sentences:
  • Platform Cleats are screwed into place from above with no need for profile machining.
  • The necessary radius of swivel can be achieved thanks to the flexibility of the Platform Cleat.
  • Platform Cleats produce a consistent gap that allows liquids to drain away, for example.
English

clip (Neutro)

Description: The axial position of the roller is maintained by two centring clips. Unlike adhesive strips, the clip can be removed without leaving any traces behind. It's the Fixing Clip that will hold it together after installation.
    Example sentences:
  • The axial position of the roller is maintained by two centring clips.
  • Unlike adhesive strips, the clip can be removed without leaving any traces behind.
  • It's the Fixing Clip that will hold it together after installation.
English

saddle (Neutro)

Spanisch

abrazar (Neutro)

Spanisch

silla (Neutro)

Spanisch

soporte (Neutro)

Chinesisch

夹子 (Neutro)

Chinesisch

支架 (Neutro)

Chinesisch

系缆墩 (Neutro)