Deutsch

Schieber (Masculino)

    Beispielsätze:
  • Der montierte Verbinder wird in einer Vorrichtung in Verschieberichtung belastet.
  • Neben dem Einsatz als Generator oder Motor können Synchronmaschinen auch im Phasenschieberbetrieb laufen.
  • Die nächste Prüfung gilt der Belastbarkeit der Verbinder in Verschieberichtung - hier ist es die Lastrichtung.
English

disc (Neutro)

English

gate (Neutro)

Description: This risk can be mitigated, but not completely eliminated. there is now a logical addition for implementing Transfer Gates. Can be used as a Transfer Gate on any side or for any direction of travel.
    Example sentences:
  • This risk can be mitigated, but not completely eliminated.
  • there is now a logical addition for implementing Transfer Gates.
  • Can be used as a Transfer Gate on any side or for any direction of travel.
English

slide (Neutro)

Description: Slide the prepared carriage onto the support rail. One of the dies is stationary and the other slides. The latter allows users to mount the drive on the slide.
    Example sentences:
  • Slide the prepared carriage onto the support rail.
  • One of the dies is stationary and the other slides.
  • The latter allows users to mount the drive on the slide.
English

slider (Neutro)

English

valve (Neutro)

Description: Based on the example of a heating control system, the valve is the actuator. Load-lowering valves are used to achieve lowering speeds independent of the load. This is the case, above all, with state-of-the-art machine tools, servo-driven presses and servo valves.
    Example sentences:
  • Based on the example of a heating control system, the valve is the actuator.
  • Load-lowering valves are used to achieve lowering speeds independent of the load.
  • This is the case, above all, with state-of-the-art machine tools, servo-driven presses and servo valves.
Spanisch

compuerta (Neutro)

Spanisch

deslizadera (Neutro)

Spanisch

disco (Neutro)

Chinesisch

滑动 (Neutro)

Chinesisch

滑动器 (Neutro)

Chinesisch

盘 (Neutro)

Chinesisch

门 (Neutro)

Chinesisch

阀 (Neutro)