Deutsch

Schiebung (Femenino)

    Beispielsätze:
  • Das wiederum bedeutet eine hohe Belastbarkeit bezüglich der Verschiebung.
  • Diese Parallel-Verschiebung lässt sich auf einfache Weise mittels Diagonalstrebe verhindern.
  • In der Wechselstromtechnik verursachen Kapazitäten eine Phasenverschiebung von Strom und Spannung.
English

shear (Neutro)

Description: The shear indicates, for example, a change of angle in the x-y plane. The largest shear stresses t are found at the edges of this component. The circle's radius r is equivalent to the maximum shear stress .
    Example sentences:
  • The shear indicates, for example, a change of angle in the x-y plane.
  • The largest shear stresses t are found at the edges of this component.
  • The circle's radius r is equivalent to the maximum shear stress .
  • The largest shear stresses t are found at the edges of this component.
  • The circle's radius r is equivalent to the maximum shear stress .
  • Shear stresses are generated, for example, through a body's bending or torsion.
English

shear stress (Neutro)

Description: A shear stress$\tau $ is a stress in a sectional area A that is induced by a transverse Force ${{F}_{t}}$ (shear force). It is calculated as follows: $\tau =\frac{{{F}_{q}}}{A}$. Shear stresses in bodies are generated as a result of Bending, Torsion or the application of transverse forces. There are six different shear stresses in total: ${{\tau }_{xy}},{{\tau }_{xz}},{{\tau }_{yx}},{{\tau }_{yz}},{{\tau }_{zx}},{{\tau }_{zy}}$ The first index position in the shear stress vector (e.g. z in ${{\tau }_{zy}}$) indicates to which stress normal the shear stress belongs (in this case the $\tau =\frac{{{F}_{t}}}{A}$ z-axis), while the second position indicates the direction of the shear stress vector (in this case the y-axis). In a beam element, shear stresses (e.g. ${{\tau }_{zy}}$) act perpendicular to the beam axis (in this case the z-axis), against the active transverse force ${{F}_{q}}$.
    Example sentences:
  • The largest shear stresses t are found at the edges of this component.
  • The circle's radius r is equivalent to the maximum shear stress .
  • The largest shear stresses t are found at the edges of this component.
  • The circle's radius r is equivalent to the maximum shear stress .
  • Shear stresses are generated, for example, through a body's bending or torsion.
Spanisch

corte (Neutro)

Description: El corte o separación es un proceso de remoción mecánica que no involucra la formación de viruta. Los procesos incluyen: Cizallamiento Corte de borde de cuchillo Pinzamiento Separación Fractura Desgarro En trabajos de laminado en particular, el corte se usa en etapas de trabajo antes, durante y después del proceso de conformado. Una deformación plástica se lleva a cabo en la pieza de trabajo durante el proceso de corte, el proceso mismo es también similar al de conformado. En el cizallamiento, se debe distinguir entre los procesos que involucran ya sea líneas de corte abierto o cerrado. Los punzones de corte o troqueles de corte en prensas, ranurado e incisión crean líneas de corte abiertas. Las líneas de corte cerradas son creadas por punzones, troqueles y cuchillos rectos y circulares, y mediante perforación y estampado. Punzón de corte y placa de corte
Spanisch

esfuerzo de corte (Neutro)

Description: Un esfuerzo de corte $\tau $ es un esfuerzo en un área de sección A que es inducido por una fuerza transversal ${{F}_{t}}$ (fuerza de corte). Se calcula de la siguiente manera: $\tau =\frac{{{F}_{q}}}{A}$ . Los esfuerzos de corte en los cuerpos son generados como un resultado de la flexión, la torsión o la aplicación de fuerzas transversales. En total, hay seis esfuerzos de corte diferentes: ${{\tau }_{xy}},{{\tau }_{xz}},{{\tau }_{yx}},{{\tau }_{yz}},{{\tau }_{zx}},{{\tau }_{zy}} $ La primera posición de índice en el vector de esfuerzo de corte (por ejemplo, z en ${{\tau }_{zy}}$ ) indica a qué normal de esfuerzo pertenece el esfuerzo por corte (en este caso el eje $\tau =\frac{{{F}_{t}}}{A}$ z), mientras que la segunda posición indica la dirección del vector de esfuerzo de corte (en este caso el eje y). En un elemento de viga, los esfuerzos de corte (por ejemplo, ${{\tau }_{zy}}$ ) actúan perpendiculares al eje de la viga (en este caso el eje z), contra la fuerza transversal activa ${{F}_{q}}$ . Fuerza transversal en una viga
Chinesisch

剪应力 (Neutro)

Description: 剪应力 $\tau $ 是受到横向力 ${{F}_{t}}$ (或称剪力)的截面 A 内产生的一个应力。其计算方式如下: $\tau =\frac{{{F}_{q}}}{A}$ . 剪应力是由于物体受到弯曲、扭转或横向力而产生的。总共产生 6 个不同的剪应力: ${{\tau }_{xy}},{{\tau }_{xz}},{{\tau }_{yx}},{{\tau }_{yz}},{{\tau }_{zx}},{{\tau }_{zy}}$ 剪应力矢量的第一个角标字母 (如 ${{\tau }_{zy}}$ 中的 z)指的是垂直于剪应力的应力方向(即此处的 $\tau =\frac{{{F}_{t}}}{A}$ z轴), 第二个角标字母指的是剪应力矢量的方向(即此处的y轴)。 在一个梁单元上,剪应力 (如 ${{\tau }_{zy}}$ )垂直于梁轴线(即此处的z轴),并且与所受的横向力方向相反 ${{F}_{q}}$ 。 作用于梁上的横向力