schließen
-
Beispielsätze:
- Elastische Abdeckkappen schließen die Warn- und Schutzprofile ab.
- Anschließend erfolgt die Einstellung des Eingriffs der Verzahnung.
- Anschließend wird die Umlenkung mit dem Gehäuseprofil verschraubt.
close
Description:
Some cross-sections incorporate closed grooves that can be easily opened. The closed side panel gives the Angle Bracket its high load-carrying capacity. Acceleration causes the sand to adhere closely to the model.
-
Example sentences:
- Some cross-sections incorporate closed grooves that can be easily opened.
- The closed side panel gives the Angle Bracket its high load-carrying capacity.
- Acceleration causes the sand to adhere closely to the model.
connect
Description:
So it should not be used for profile connections in combination with fastening elements. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). The transfer systems are permanently connected to the work benches.
-
Example sentences:
- So it should not be used for profile connections in combination with fastening elements.
- For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
- The transfer systems are permanently connected to the work benches.
shut
Description:
A shuttle equipped with a load-handling attachment (usually a telescopic fork) moves along the mast. RS Slat Sliding Shoes K/Al also reduce friction and keep the roller shutter running right on track. The new plastic roller shutter with aluminium lining is an elegant solution that speeds through corners.
-
Example sentences:
- A shuttle equipped with a load-handling attachment (usually a telescopic fork) moves along the mast.
- RS Slat Sliding Shoes K/Al also reduce friction and keep the roller shutter running right on track.
- The new plastic roller shutter with aluminium lining is an elegant solution that speeds through corners.
apagar
cerrar
conectar
关闭
连接
Description:
连接是生产工艺中的一个主要类别。连接是指将部件永久牢固的结合在一起。 可以分为可拆分连接和永久连接,可拆分连接可再次拆分而不造成损坏,而永久连接只能通过破坏/损坏连接(结合)剂或组件来进行分离。可拆分连接包括螺纹连接、连接器和销钉连接。胶粘连接是永久性的。机械锁定连接往往是永久的,但也可以设计成可拆分的。 连接方法包括: 装配 压入 焊接 钎焊 粘结 初步成型和定型的连接 连接的不同类型如下: 机械锁定连接,按其形状结合在一起(例如铆钉、螺栓) 摩擦连接,由连接剂之间的摩擦作用、粘合剂或夹持力结合在一起(、收缩紧固) 胶粘连接,根据材料及其特性结合在一起(螺钉,收缩配合)(、、) 近义词 胶粘连接 机械锁定连接 可拆分连接 永久连接 机械锁定 摩擦 胶粘