Deutsch

Schlitz (Masculino)

    Beispielsätze:
  • Anschließend werden die zwei Blechschrauben mit Kreuzschlitz entfernt.
  • Einfaches Abbrechen der Verdrehsicherungen mit Schlitzschraubendreher.
  • Soll das Rohr nachträglich umschlossen werden, muss es an der perforierten Stelle aufgeschlitzt werden.
English

groove (Neutro)

Description: Some cross-sections incorporate closed grooves that can be easily opened. It can also be used to safely cover over cables that have been routed through a groove. Profile Tubes are available with up to four grooves according to requirements.
    Example sentences:
  • Some cross-sections incorporate closed grooves that can be easily opened.
  • It can also be used to safely cover over cables that have been routed through a groove.
  • Profile Tubes are available with up to four grooves according to requirements.
  • T-Slot Sliders and Slide Guides for simple guides along the profile grooves.
English

slot (Neutro)

Description: Slot the carriage onto the ready-prepared Profile. They can be adjusted to the thickness of the panel elements by means of mounting slots. T-Slot Sliders and Slide Guides for simple guides along the profile grooves.
    Example sentences:
  • Slot the carriage onto the ready-prepared Profile.
  • They can be adjusted to the thickness of the panel elements by means of mounting slots.
  • T-Slot Sliders and Slide Guides for simple guides along the profile grooves.
Spanisch

ranura (Neutro)

Chinesisch

槽 (Neutro)