Deutsch

schmal (Adjetivo)

    Beispielsätze:
  • Ein Mehrschalenseilgreifer mit schmalen Schalen wird auch Polyp-Greifer genannt.
  • Die Differenzierung dieser Funktion liefert einen sehr hohen und schmalen Impuls mit KD.
  • Das Verschmälern wird als Querkontraktion bezeichnet, die von der Querkontraktionszahlv abhängig ist.
English

narrow (Adjetivo)

Description: A multijaw grab with narrow jaws is also known as a grapple. Differentiating this function produces a very tall, narrow spike with KD. This narrowing is referred to as lateral contraction, which is dependent on the Poisson ratiov.
    Example sentences:
  • A multijaw grab with narrow jaws is also known as a grapple.
  • Differentiating this function produces a very tall, narrow spike with KD.
  • This narrowing is referred to as lateral contraction, which is dependent on the Poisson ratiov.
English

thin (Adjetivo)

Description: For example, operators often find that they've go nowhere to put something down. An off-state breakdown can be caused by two things. The variable t represents the wall thickness of the thin-walled component.
    Example sentences:
  • For example, operators often find that they've go nowhere to put something down.
  • An off-state breakdown can be caused by two things.
  • The variable t represents the wall thickness of the thin-walled component.
Spanisch

estrecho (Adjetivo)

Chinesisch

狭窄的 (Adjetivo)

Chinesisch

薄的 (Adjetivo)