Schneide
-
Beispielsätze:
- Plattensägen (Kreissäge mit Führung zum Zuschneiden von Platten).
- So entstehen maßgeschneiderte und äußerst wirtschaftliche Lösungen.
- Die darüberliegende Stufe ist um mindestens 3 cm zu unterschneiden.
cutting edge
Description:
The workpiece's material is removed using geometrically undefined cutting edges. The drilling tool will have two or more cutting edges that do not permit geometric adjustment. To remove material from the web of the spiral drill, the main cutting edges at the drill tip are connected by the chisel edge.
-
Example sentences:
- The workpiece's material is removed using geometrically undefined cutting edges.
- The drilling tool will have two or more cutting edges that do not permit geometric adjustment.
- To remove material from the web of the spiral drill, the main cutting edges at the drill tip are connected by the chisel edge.