Deutsch

schnell (Adjetivo)

    Beispielsätze:
  • Schnellkupplungen an den Schlauchenden erleichtern den Anschluss.
  • Schnell, bearbeitungslos, sauber und auch später noch veränderbar.
  • So kommen Materialien und Werkstücke schnell an den gewünschten Ort.
English

express ... (Adjetivo)

English

fast (Adjetivo)

Description: Fastening Disc M5 is provided with a threaded blind hole. So it should not be used for profile connections in combination with fastening elements. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).
    Example sentences:
  • Fastening Disc M5 is provided with a threaded blind hole.
  • So it should not be used for profile connections in combination with fastening elements.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
English

high-speed ... (Adjetivo)

English

quick (Adjetivo)

Description: Quick-action couplings at the ends of the hose ensure the system can be connected up in next to no time. It's quick, clean, there's no machining involved and the installation can be reconfigured at a later date. Nevertheless, it can still be cut to size and fixed in place just as quickly
    Example sentences:
  • Quick-action couplings at the ends of the hose ensure the system can be connected up in next to no time.
  • It's quick, clean, there's no machining involved and the installation can be reconfigured at a later date.
  • Nevertheless, it can still be cut to size and fixed in place just as quickly
English

rapid (Adjetivo)

English

speedy (Adjetivo)

Spanisch

... de alta velocidad (Adjetivo)

Spanisch

... exprés (Adjetivo)

Spanisch

rápido (Adjetivo)

Spanisch

veloz (Adjetivo)

Chinesisch

快速的 (Adjetivo)

Chinesisch

特快的...... (Adjetivo)

Chinesisch

迅速的 (Adjetivo)