Deutsch

Schnittfläche (Femenino)

    Beispielsätze:
  • Der Einfluss des Werkstoffs auf die Qualität der Schnittfläche ist dabei gering.
  • Alle Nuten werden sauber verschlossen, das Entgraten der Schnittflächen entfällt.
  • Stirnseitig abgerundete Abdeckung der Profil-Schnittfläche der Schlitten mit entsprechender Bohrung.
English

cut edge (Neutro)

English

sectional area (Neutro)

Description: The stress is concentrated in the notch's cross-section, because the cross-sectional area is smaller there than that of the intact cross-section. In the case of components comprising composite cross-sectional areas, the parallel-axis theorem can be used to determine the area moments of the total cross-sections. To do so, it is first necessary to determine the coordinates (in y- and z-directions) of the centre of gravity of the cross-sectional area, which are called the first moments of area.
    Example sentences:
  • The stress is concentrated in the notch's cross-section, because the cross-sectional area is smaller there than that of the intact cross-section.
  • In the case of components comprising composite cross-sectional areas, the parallel-axis theorem can be used to determine the area moments of the total cross-sections.
  • To do so, it is first necessary to determine the coordinates (in y- and z-directions) of the centre of gravity of the cross-sectional area, which are called the first moments of area.
Spanisch

área de sección (Neutro)

Spanisch

borde de corte (Neutro)

Chinesisch

切削刃 (Neutro)

Chinesisch

截面面积 (Neutro)