Schubfluss
-
Beispielsätze:
- Die sich aus der Torsion ergebende Schubspannung ist über die Wanddicke t konstant, sodass der Schubfluss T in Umfangsrichtung ebenfalls konstant bleibt.
shear flow
Description:
The Tresca maximum shear stress theory states that a material flows when the highest shear stress reaches the shear flow stress k. The shear stress resulting from the torsion is constant over the entire wall thickness t, which means that the shear flow T also remains constant in the circumferential direction.
-
Example sentences:
- The Tresca maximum shear stress theory states that a material flows when the highest shear stress reaches the shear flow stress k.
- The shear stress resulting from the torsion is constant over the entire wall thickness t, which means that the shear flow T also remains constant in the circumferential direction.