Deutsch

Schüttgut (Neutro)

    Beispielsätze:
  • Bei Schüttgut ist die Restmenge durch Wiegen, falls das nicht möglich ist, durch Schätzen, zu ermitteln.
  • Zu den Vollportalkranen gehören ebenfalls Verladebrücken im Umschlagbetrieb etwa von Stahl, Holz und Betonfertigteilen oder für Schüttgut und Container.
English

bulk cargo (Neutro)

English

bulk material (Neutro)

Description: In the case of bulk material, the remaining quantity is to be determined by weighing or, if this is not possible, by estimating. Belt conveyors are used to transport unit loads (e.g. packages) and bulk material. They are also suitable for use over long distances. Grabs are often used for unloading bulk material such as ore and coal when they are difficult to remove.
    Example sentences:
  • In the case of bulk material, the remaining quantity is to be determined by weighing or, if this is not possible, by estimating.
  • packages) and bulk material.
  • Grabs are often used for unloading bulk material such as ore and coal when they are difficult to remove.
Spanisch

carga a granel (Neutro)

Spanisch

material a granel (Neutro)

Chinesisch

散装材料 (Neutro)

Chinesisch

散装货 (Neutro)