Deutsch

schweben (Verbo)

    Beispielsätze:
  • Verhindern Sie die Möglichkeit unter schwebende Lasten oder unter die Arbeitsfläche des höhenverstellbaren Arbeitstisches zu treten.
  • Beim Transport können schwebende Lasten herunterfallen, wenn Lastaufnahmemittel zu schwach dimensioniert oder falsch angeschlagen sind, dabei können schwere Verletzungen (auch mit Todesfolge) auftreten.
English

be suspended (Verbo)

Description: A lifting door must be suspended on two chains that are run via Chain Reverse Units. The monitor used to provide visual stimulation for the test animals also had to be suspended from the ceiling.
    Example sentences:
  • A lifting door must be suspended on two chains that are run via Chain Reverse Units.
  • The monitor used to provide visual stimulation for the test animals also had to be suspended from the ceiling.
English

float (Verbo)

Description: Tighten the fastening screws under the carriage on the floating bearing side. Consequently, the floating bearing is secured by turning to the right, as usual. Adjusting screw with left-turning fine thread for adjusting the floating bearing side.
    Example sentences:
  • Tighten the fastening screws under the carriage on the floating bearing side.
  • Consequently, the floating bearing is secured by turning to the right, as usual.
  • Adjusting screw with left-turning fine thread for adjusting the floating bearing side.
Spanisch

estar suspendido (Verbo)

Chinesisch

漂浮 (Verbo)

Chinesisch

被暂停 (Verbo)