Deutsch

Skizze (Femenino)

    Beispielsätze:
  • Die ersten Skizzen oder Zeichnungen dokumentieren die Ergebnisse.
  • Eine einfache Handskizze ist oft die einzige Vorlage für den Praktiker.
  • Auch bei solchen Aufgaben wird eine Handskizze den ersten Überblick geben.
English

draft (Neutro)

Description: From a technological perspective, the air temperature should be no lower than absolutely necessary and drafts should be minimised as far as possible. Air temperature, humidity, air speed (draft) and thermal radiation (machines, lamps, wall areas, windows) should be optimally harmonised with the energy-based workload. In an office environment, partition walls such as these are often used as screening or draft excluders.
    Example sentences:
  • From a technological perspective, the air temperature should be no lower than absolutely necessary and drafts should be minimised as far as possible.
  • Air temperature, humidity, air speed (draft) and thermal radiation (machines, lamps, wall areas, windows) should be optimally harmonised with the energy-based workload.
  • In an office environment, partition walls such as these are often used as screening or draft excluders.
English

sketch (Neutro)

Description: The first sketches or drawings document the results. A simple sketch is often the only reference material for the builder. A hand-drawn sketch is also the first starting point for tasks such as this.
    Example sentences:
  • The first sketches or drawings document the results.
  • A simple sketch is often the only reference material for the builder.
  • A hand-drawn sketch is also the first starting point for tasks such as this.
Spanisch

boceto (Neutro)

Chinesisch

草图 (Neutro)