Spannung
-
Beispielsätze:
- Wir haben zuvor berechnet, welche Vorspannung der Riemen braucht.
- Kompakte Industrieleuchte zum Betrieb an Sicherheits-Kleinspannung.
- Zahnriemenvorspannung: max.
- 1?
- , Achtung!
- keine 2?
- wie sonst üblich.
stress
Description:
The largest shear stresses t are found at the edges of this component. Stresses build up in a component when a load act on it. The circle's radius r is equivalent to the maximum shear stress .
-
Example sentences:
- The largest shear stresses t are found at the edges of this component.
- Stresses build up in a component when a load act on it.
- The circle's radius r is equivalent to the maximum shear stress .
tension
Description:
The tightening torque for the tensioning screw must not exceed 3 Nm. We've already calculated the pretensioning that we need in the belt. Timing Belt pretension: max. 1? , Caution - not 2? as usual.
-
Example sentences:
- The tightening torque for the tensioning screw must not exceed 3 Nm.
- We've already calculated the pretensioning that we need in the belt.
- Timing Belt pretension: max.