Deutsch

Stahlrohr (Neutro)

    Beispielsätze:
  • Ein Vorteil der Stahlrohre ist die spanlose Trennung mittels Rohrschneider.
  • Vor dem Einbau muss an den Enden die schützende Zinkschicht des Stahlrohrs entfernt werden.
  • Wegen des Kriechverhaltens müssen bei ummantelten Stahlrohren die Schrauben sehr oft nachgezogen werden.
English

steel pipe (Neutro)

English

steel tube (Neutro)

Description: One advantage of the steel tubes is that they can be separated using a pipe cutter, without the need for machining. The section on steel tube systems outlines the key features of these products. This is due to the intersecting points, which exhibit far better bending strength than steel tube systems.
    Example sentences:
  • One advantage of the steel tubes is that they can be separated using a pipe cutter, without the need for machining.
  • The section on steel tube systems outlines the key features of these products.
  • This is due to the intersecting points, which exhibit far better bending strength than steel tube systems.
English

steel tubing (Neutro)

Spanisch

tubería de acero (Neutro)

Spanisch

tubo de acero (Neutro)

Chinesisch

钢管 (Neutro)