Deutsch

stationär (Adjetivo)

    Beispielsätze:
  • Für den sicheren, stationären Einsatz sorgen Doppelfeststeller an den Laufrollen.
  • Er wird als stationäre oder mobile Anlage gebaut und gehört zu den Stetigförderern.
  • Die vier leichtlaufenden Rollen verfügen über Doppelfeststeller für den sicheren, stationären Einsatz.
English

fixed (Adjetivo)

Description: In fixed supports (valency of 3), the member is always tangentially adjacent. The profiles can then be fixed in place using the three grub screws. Only the two End Sections are fixed in place using a dowel screw.
    Example sentences:
  • In fixed supports (valency of 3), the member is always tangentially adjacent.
  • The profiles can then be fixed in place using the three grub screws.
  • Only the two End Sections are fixed in place using a dowel screw.
English

stationary (Adjetivo)

Description: One of the dies is stationary and the other slides. Double-brakes on the castors ensure that the trolleys stay safely and securely in place while in stationary use. The double-brakes on the four smooth-running castors keep the trolley safely in place when in stationary use.
    Example sentences:
  • One of the dies is stationary and the other slides.
  • Double-brakes on the castors ensure that the trolleys stay safely and securely in place while in stationary use.
  • The double-brakes on the four smooth-running castors keep the trolley safely in place when in stationary use.
Spanisch

estacionario (Adjetivo)

Spanisch

fijo (Adjetivo)

Chinesisch

固定的 (Adjetivo)