Deutsch

Steigung (Femenino)

    Beispielsätze:
  • In industriellen Anlagen sollte dieser Steigungswinkel bevorzugt werden.
  • Die Steigung des Graphen entspricht der momentanen Beschleunigung des Körpers.
  • Die Neigung des Werkzeuges zur Werkstückachse muss der Gewindesteigung entsprechen.
English

ascent (Neutro)

English

gradient (Neutro)

Description: The gradient on the shelves ensures that loads slide down to the removal point. The Hall voltage can be measured at this potential gradient. The fastener remains flexible, which means that if gradient a should change at a later point in time, it can be adjusted accordingly.
    Example sentences:
  • The gradient on the shelves ensures that loads slide down to the removal point.
  • The Hall voltage can be measured at this potential gradient.
  • The fastener remains flexible, which means that if gradient a should change at a later point in time, it can be adjusted accordingly.
English

inclination (Neutro)

Description: The inclination is set in the same way as the Adjustable Stand Foot, using a set screw. It is particularly suitable for adjusting the height or inclination of equipment. Outer profile for constructing telescope profiles of variable length for adjusting the height or inclination of fixtures and equipment.
    Example sentences:
  • The inclination is set in the same way as the Adjustable Stand Foot, using a set screw.
  • It is particularly suitable for adjusting the height or inclination of equipment.
  • Outer profile for constructing telescope profiles of variable length for adjusting the height or inclination of fixtures and equipment.
English

incline (Neutro)

Description: Inclined groove flanks for industry-standard fastenings that offer long-term stability. The ESD-safe Tray is fitted at an incline using Angle Locking Bracket (A). This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.
    Example sentences:
  • This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.
  • Inclined groove flanks for industry-standard fastenings that offer long-term stability.
  • The ESD-safe Tray is fitted at an incline using Angle Locking Bracket (A).
  • This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.
English

lead (Neutro)

Description: Conduits for Cables and Leads, Profiles with Integrated Conduits ... Team leaders are nominated, as are sponsors, guides and team members. In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).
    Example sentences:
  • Conduits for Cables and Leads, Profiles with Integrated Conduits .
  • Team leaders are nominated, as are sponsors, guides and team members.
  • In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).
English

pitch (Neutro)

Description: This pitch should be favoured in industrial facilities. The pitch of the line corresponds to the acceleration of the body at any one time. TPS incorporates various Assembly Sets for a range of stairway pitches and installation scenarios.
    Example sentences:
  • This pitch should be favoured in industrial facilities.
  • The pitch of the line corresponds to the acceleration of the body at any one time.
  • TPS incorporates various Assembly Sets for a range of stairway pitches and installation scenarios.
English

slope (Neutro)

Description: An I element's step response is a straight line that rises over time with the slope . This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height. The amplitude of the output signal depends on the slope of the step function in the range to .
    Example sentences:
  • An I element's step response is a straight line that rises over time with the slope .
  • This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.
  • The amplitude of the output signal depends on the slope of the step function in the range to .
  • This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.
Spanisch

ascendente (Neutro)

Spanisch

gradiente (Neutro)

Spanisch

inclinación (Neutro)

Spanisch

inclinado (Neutro)

Spanisch

paso (Neutro)

Chinesisch

上升 (Neutro)

Chinesisch

倾斜 (Neutro)

Chinesisch

斜坡 (Neutro)

Chinesisch

梯度 (Neutro)

Chinesisch

节距 (Neutro)