Deutsch

Strecke (Femenino)

    Beispielsätze:
  • Auf die Regelstrecke wirkt zusätzlich noch die sogenannte Störgröße z ein.
  • Die Regelkennlinie wird auch statische Kennlinie der Regelstrecke genannt.
  • Wobei die Beschleunigung auf der halben Strecke und der halben Zeit erfolgt.
English

distance (Neutro)

Description: Distances must be optimised when planning a work bench. The ideal viewing distance depends on the size of the screen. The stated safety distances S apply for average operating conditions.
    Example sentences:
  • Distances must be optimised when planning a work bench.
  • The ideal viewing distance depends on the size of the screen.
  • The stated safety distances S apply for average operating conditions.
English

length (Neutro)

Description: The Hinge Leaves and Pin are available in different lengths. In the case of long-thread milling, the potential thread length is not dependent on the tool. The elongation, that is to say the change in the length of the test member, is measured
    Example sentences:
  • The Hinge Leaves and Pin are available in different lengths.
  • In the case of long-thread milling, the potential thread length is not dependent on the tool.
  • The elongation, that is to say the change in the length of the test member, is measured
English

line (Neutro)

Description: Planen Sie Ihren individuellen Arbeitstisch jetzt einfach Online. You can now plan your own work bench online - it couldn't be easier: Helps conveyor lines run more smoothly, easier on sensitive products (less bumping).
    Example sentences:
  • Planen Sie Ihren individuellen Arbeitstisch jetzt einfach Online.
  • You can now plan your own work bench online - it couldn't be easier: Helps conveyor lines run more smoothly, easier on sensitive products (less bumping).
English

line segment (Neutro)

English

link (Neutro)

Description: Im Wechsel wird doe rechte und die linke Stellschraube angezogen. Während dieses Vorgangs muss die linke Maustaste gedrückt bleiben. We will look at interlinked and grouped work bench networks later on.
    Example sentences:
  • Im Wechsel wird doe rechte und die linke Stellschraube angezogen.
  • Während dieses Vorgangs muss die linke Maustaste gedrückt bleiben.
  • We will look at interlinked and grouped work bench networks later on.
English

path (Neutro)

Description: Acceleration a is calculated based on the path/time rule. The tilting motion determines the path of motion of the goods as they are ejected. Path s applied over time t is described by a parabola.
    Example sentences:
  • Acceleration a is calculated based on the path/time rule.
  • The tilting motion determines the path of motion of the goods as they are ejected.
  • Path s applied over time t is described by a parabola.
English

route (Neutro)

Description: It can also be used to safely cover over cables that have been routed through a groove. Damit kann ein Routenzug verschiedene Stationen gleichzeitig bedienen. Cables and hoses are safely routed through cable conduits that are integrated into the profiles.
    Example sentences:
  • It can also be used to safely cover over cables that have been routed through a groove.
  • Damit kann ein Routenzug verschiedene Stationen gleichzeitig bedienen.
  • Cables and hoses are safely routed through cable conduits that are integrated into the profiles.
English

run (Neutro)

Description: Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde. Bei bewegtem Schlitten ist eine Energieführungsketten vorzusehen. The smooth-running castors incorporate reliable braking mechanisms.
    Example sentences:
  • You can now plan your own work bench online - it couldn't be easier: Helps conveyor lines run more smoothly, easier on sensitive products (less bumping).
  • Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.
  • Bei bewegtem Schlitten ist eine Energieführungsketten vorzusehen.
  • The smooth-running castors incorporate reliable braking mechanisms.
English

section (Neutro)

Description: For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). Some cross-sections incorporate closed grooves that can be easily opened. The various sections can be accessed individually through Overview 1.
    Example sentences:
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • Some cross-sections incorporate closed grooves that can be easily opened.
  • The various sections can be accessed individually through Overview 1.
Spanisch

distancia (Neutro)

Spanisch

enlace (Neutro)

Spanisch

línea (Neutro)

Spanisch

longitud (Neutro)

Spanisch

ruta (Neutro)

Spanisch

sección (Neutro)

Chinesisch

线 (Neutro)

Chinesisch

线段 (Neutro)

Chinesisch

距离 (Neutro)

Chinesisch

路线 (Neutro)

Chinesisch

运行 (Neutro)

Chinesisch

连接 (Neutro)

Description: 连接是生产工艺中的一个主要类别。连接是指将部件永久牢固的结合在一起。 可以分为可拆分连接和永久连接,可拆分连接可再次拆分而不造成损坏,而永久连接只能通过破坏/损坏连接(结合)剂或组件来进行分离。可拆分连接包括螺纹连接、连接器和销钉连接。胶粘连接是永久性的。机械锁定连接往往是永久的,但也可以设计成可拆分的。 连接方法包括: 装配 压入 焊接 钎焊 粘结 初步成型和定型的连接 连接的不同类型如下: 机械锁定连接,按其形状结合在一起(例如铆钉、螺栓) 摩擦连接,由连接剂之间的摩擦作用、粘合剂或夹持力结合在一起(、收缩紧固) 胶粘连接,根据材料及其特性结合在一起(螺钉,收缩配合)(、、) 近义词 胶粘连接 机械锁定连接 可拆分连接 永久连接 机械锁定 摩擦 胶粘
Chinesisch

部分 (Neutro)

Chinesisch

长度 (Neutro)