Deutsch

Strom (elektr.) (Masculino)

English

current (Neutro)

Description: By the end of the process, the tail current tends towards zero. Chemical effect - electric current breaks down conductive liquids. Magnetic effect - electric current always generates a magnetic field.
    Example sentences:
  • By the end of the process, the tail current tends towards zero.
  • Chemical effect - electric current breaks down conductive liquids.
  • Magnetic effect - electric current always generates a magnetic field.
English

electric power (Neutro)

English

electricity (Neutro)

Description: But even in everyday life, everyone has experienced a shock caused by static electricity. Repairs to turbines for electricity generation (energy companies) or aircraft turbines. All materials that conduct electricity must be connected together so that they are electrically conductive.
    Example sentences:
  • But even in everyday life, everyone has experienced a shock caused by static electricity.
  • Repairs to turbines for electricity generation (energy companies) or aircraft turbines.
  • All materials that conduct electricity must be connected together so that they are electrically conductive.
English

power (Neutro)

Description: Power is the Work $\Delta W$ and/or energy $\Delta E$ that is implemented over a specific period of time $\Delta t$. Power P is measured in $Nm/s$ or W (watts). It is important in both Mechanics and as electrical power. It is calculated using the formula $P(t)=\frac{\Delta W}{\Delta t}$ or $P(t)=\frac{dW}{dt}$. In the case of a translational movement, power P is the product of the Force vector $\overrightarrow{F}$ and the Velocity vector $\overrightarrow{v}$ that is acting in the same direction. In the case of a Rotation, it is the product of angular velocity $\overrightarrow{\omega }$ and moment $\overrightarrow{M}$. In hydraulics, power is obtained by multiplying the volumetric flow rate Q by pressure p.
    Example sentences:
  • Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.
  • One wheel is powered and is also used for steering and braking.
  • Luminous flux describes the power of a light source.
English

stream (Neutro)

Description: The upstream cell then produces what has been ordered in line with requirements. Firstly, when one production station is working faster than the next one downstream. Downstream stations are customers and expect to receive fault-free goods.
    Example sentences:
  • The upstream cell then produces what has been ordered in line with requirements.
  • Firstly, when one production station is working faster than the next one downstream.
  • Downstream stations are customers and expect to receive fault-free goods.
Spanisch

corriente (Neutro)

Spanisch

electricidad (Neutro)

Spanisch

energía eléctrica (Neutro)

Chinesisch

流 (Neutro)

Chinesisch

电力 (Neutro)

Chinesisch

电流 (Neutro)