Deutsch

Teil (Neutro)

    Beispielsätze:
  • Für diese Schutzeinrichtungen sind spezielle Bauteile erhältlich.
  • Diese Art der Informationsübermittlung hat noch weitere Vorteile.
  • Zum Arbeitsplatz muss eine leichte Teileförderung vorhanden sein.
English

component (Neutro)

Description: Special components are available for these guard units. The variable t represents the wall thickness of the thin-walled component. The components were arranged according to a specific modular dimension.
    Example sentences:
  • Special components are available for these guard units.
  • The variable t represents the wall thickness of the thin-walled component.
  • The components were arranged according to a specific modular dimension.
English

element (Neutro)

Description: Daher ist er zum Einsatz mit Verbindungselementen nicht geeignet. So it should not be used for profile connections in combination with fastening elements. Bearbeitung des Flächenelements zum Einbau der Verschlusssysteme.
    Example sentences:
  • Daher ist er zum Einsatz mit Verbindungselementen nicht geeignet.
  • So it should not be used for profile connections in combination with fastening elements.
  • Bearbeitung des Flächenelements zum Einbau der Verschlusssysteme.
English

item (Neutro)

Description: At the end of the shift, users take their personal items away with them. Firstly, it has to accommodate the personal items of the work bench user. Ergonomics - loading heavy items from the front and over the table top is awkward.
    Example sentences:
  • At the end of the shift, users take their personal items away with them.
  • Firstly, it has to accommodate the personal items of the work bench user.
  • Ergonomics - loading heavy items from the front and over the table top is awkward.
English

part (Neutro)

Description: There must be a simple method of delivering parts to the work bench. Parts can changed repeatedly throughout the work process. Über einen Pulverstrahl können feste Partikel beigemischt werden.
    Example sentences:
  • There must be a simple method of delivering parts to the work bench.
  • Parts can changed repeatedly throughout the work process.
  • Über einen Pulverstrahl können feste Partikel beigemischt werden.
English

piece (Neutro)

Description: Boxes and workpieces can be stored flat or at an angle. The tool materials must be harder than the workpiece. They are the ideal solution for getting materials and workpieces where they are needed fast.
    Example sentences:
  • Boxes and workpieces can be stored flat or at an angle.
  • The tool materials must be harder than the workpiece.
  • They are the ideal solution for getting materials and workpieces where they are needed fast.
English

portion (Neutro)

Description: The latter can also take into account a certain proportion of administration costs. Zu Beginn der Lastaufbringung verhalten sich Spannung und Dehnung proportional. When the load is first applied, the stress and strain (elongation) are proportional.
    Example sentences:
  • The latter can also take into account a certain proportion of administration costs.
  • Zu Beginn der Lastaufbringung verhalten sich Spannung und Dehnung proportional.
  • When the load is first applied, the stress and strain (elongation) are proportional.
English

section (Neutro)

Description: For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). Some cross-sections incorporate closed grooves that can be easily opened. The various sections can be accessed individually through Overview 1.
    Example sentences:
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • Some cross-sections incorporate closed grooves that can be easily opened.
  • The various sections can be accessed individually through Overview 1.
English

workpiece (Neutro)

Description: Boxes and workpieces can be stored flat or at an angle. The tool materials must be harder than the workpiece. They are the ideal solution for getting materials and workpieces where they are needed fast.
    Example sentences:
  • Boxes and workpieces can be stored flat or at an angle.
  • The tool materials must be harder than the workpiece.
  • They are the ideal solution for getting materials and workpieces where they are needed fast.
Spanisch

componente (Neutro)

Spanisch

elemento (Neutro)

Spanisch

pieza (Neutro)

Spanisch

pieza de trabajo (Neutro)

Spanisch

sección (Neutro)

Chinesisch

件 (Neutro)

Chinesisch

工件 (Neutro)

Chinesisch

部件 (Neutro)

Chinesisch

部分 (Neutro)

Chinesisch

零件 (Neutro)

Chinesisch

项目 (Neutro)