Deutsch

Temperaturdifferenz (Femenino)

    Beispielsätze:
  • Er liegt bei Metallen in der Größenordnung von etwa Temperaturdifferenz an der Kontaktstelle.
  • Trotz des relativ geringen Wirkungsgrades kommen Peltier-Elemente bei vielen Anwendungen zum Einsatz, die nur eine geringe Temperaturdifferenz erfordern.
  • Der Seebeck-Effekt beschreibt die Entstehung einer Spannung in einem Stromkreis mit zwei unterschiedlichen Leitern bei einer Temperaturdifferenz an den Kontaktstellen.
English

difference in temperature (Neutro)

Description: A difference in temperature between the sensor and a defined point in the electrical circuit generates a thermoelectric voltage that can be evaluated.
    Example sentences:
  • A difference in temperature between the sensor and a defined point in the electrical circuit generates a thermoelectric voltage that can be evaluated.
English

temperature difference (Neutro)

Description: For metals, it is approximately temperature difference at the contact point. Despite their relatively low efficiency, Peltier elements are used in many applications that require only a low temperature difference. The Seebeck effect describes the generation of a voltage in an electrical circuit featuring two different conductors with a temperature difference at the contact points.
    Example sentences:
  • For metals, it is approximately temperature difference at the contact point.
  • Despite their relatively low efficiency, Peltier elements are used in many applications that require only a low temperature difference.
  • The Seebeck effect describes the generation of a voltage in an electrical circuit featuring two different conductors with a temperature difference at the contact points.
Spanisch

diferencia de temperatura (Neutro)

Spanisch

diferencia en la temperatura (Neutro)

Chinesisch

温差 (Neutro)