Deutsch

Träger (Masculino)

    Beispielsätze:
  • Die Höheneinstellung erfolgt über die Position der Plattenträger.
  • Beulstreifen erhöhen demgegenüber die elastische Stabilität des Trägers.
  • Ein Rücklauf für leere Werkstückträger muss bei Bedarf vorgesehen werden.
English

beam (Neutro)

Description: Also ideal for creating supporting beams for panels, etc. In the case of cranes, I-beams are often used directly as the runway for under-running trolleys. In structures comprising I-beams, connections must have non-positive joints.
    Example sentences:
  • Also ideal for creating supporting beams for panels, etc.
  • In the case of cranes, I-beams are often used directly as the runway for under-running trolleys.
  • In structures comprising I-beams, connections must have non-positive joints.
English

carrier (Neutro)

Description: Return lines for empty workpiece carriers should also be includedas necessary. Manually releasing the workpiece carriers does not present a risk of injury. The carrier holder is dispatched in bubble wrap when ordered in low quantities.
    Example sentences:
  • Return lines for empty workpiece carriers should also be includedas necessary.
  • Manually releasing the workpiece carriers does not present a risk of injury.
  • The carrier holder is dispatched in bubble wrap when ordered in low quantities.
English

girder (Neutro)

Description: Under-running trolleys can also be used with box girders. If the bridge girder does not jut out beyond the supports, a counterweight is not required. A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.
    Example sentences:
  • Under-running trolleys can also be used with box girders.
  • If the bridge girder does not jut out beyond the supports, a counterweight is not required.
  • A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.
English

member (Neutro)

Description: In fixed supports (valency of 3), the member is always tangentially adjacent. A truss is a structure comprising several members. The elongation, that is to say the change in the length of the test member, is measured
    Example sentences:
  • In fixed supports (valency of 3), the member is always tangentially adjacent.
  • A truss is a structure comprising several members.
  • The elongation, that is to say the change in the length of the test member, is measured
English

support (Neutro)

Description: Slide the prepared carriage onto the support rail. The height of the table is adjusted via the position of the table top supports. It offers effective support for heavily loaded profile connections.
    Example sentences:
  • Slide the prepared carriage onto the support rail.
  • The height of the table is adjusted via the position of the table top supports.
  • It offers effective support for heavily loaded profile connections.
  • In fixed supports (valency of 3), the member is always tangentially adjacent.
  • If the bridge girder does not jut out beyond the supports, a counterweight is not required.
  • Also ideal for creating supporting beams for panels, etc.
Spanisch

miembro (Neutro)

Spanisch

portador (Neutro)

Spanisch

soportar (Neutro)

Spanisch

viga (Neutro)

Chinesisch

大梁 (Neutro)

Chinesisch

支持 (Neutro)

Chinesisch

杆件 (Neutro)

Chinesisch

横梁 (Neutro)

Chinesisch

运送者 (Neutro)