Deutsch

Tragfähigkeit (Femenino)

    Beispielsätze:
  • FL darf auch die Tragfähigkeit der Apparaterolle nicht überschreiten.
  • Die Tragfähigkeit der Handgabelhubwagen liegt bei zwei bis drei Tonnen.
  • Ist dies nicht der Fall, reduziert sich, laut Hersteller die Tragfähigkeit.
English

carrying capacity (Neutro)

Description: The closed side panel gives the Angle Bracket its high load-carrying capacity. Also check the maximum load-carrying capacity of the Threaded Inserts. In the load diagram here, that corresponds to maximum load-carrying capacity 'q'.
    Example sentences:
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • Also check the maximum load-carrying capacity of the Threaded Inserts.
  • In the load diagram here, that corresponds to maximum load-carrying capacity 'q'.
English

load capacity (Neutro)

Description: Dissipative black plastics do not meet load capacity requirements in the same way as non-conductive plastic feet.
    Example sentences:
  • Dissipative black plastics do not meet load capacity requirements in the same way as non-conductive plastic feet.
English

load carrying capacity (Neutro)

English

load-bearing capacity (Neutro)

Description: Pallet jacks have a load-bearing capacity of two to three metric tons. This translates into a high load-bearing capacity that resists displacement. It helps users construct frames and structures that are lightweight but nonetheless exhibit good load-bearing capacity.
    Example sentences:
  • Pallet jacks have a load-bearing capacity of two to three metric tons.
  • This translates into a high load-bearing capacity that resists displacement.
  • It helps users construct frames and structures that are lightweight but nonetheless exhibit good load-bearing capacity.
Spanisch

capacidad de carga (Neutro)

Chinesisch

承载能力 (Neutro)

Chinesisch

负载能力 (Neutro)