Deutsch

Türfüllung (Femenino)

    Beispielsätze:
  • Acrylglas ist wegen seiner hohen Oberflächengüte und optischen Eigenschaften besonders zum Bau von Türfüllungen und Vitrinen geeignet.
  • In Innenbereichen für dekorative Verkleidungen, bei der Gestaltung von Ausstellungen, Messeständen oder zum Bau von Displays, im Außenbereich als dauerhafte Fassadenverkleidung wie als Türfüllung.
English

door panel (Neutro)

Description: Their position can be selected individually, in order to determine the required opening path of the accompanying door panels and the overlap of the doors x (xmin. = 25 mm).x Simply tighten the grub screws to align the door panel and frame and fix them in place. The sliding-door catches are attached directly to the panel element if two or three sliding-door panels are to be moved together.
    Example sentences:
  • Their position can be selected individually, in order to determine the required opening path of the accompanying door panels and the overlap of the doors x (xmin.
  • x Simply tighten the grub screws to align the door panel and frame and fix them in place.
  • The sliding-door catches are attached directly to the panel element if two or three sliding-door panels are to be moved together.
Spanisch

panel de puerta (Neutro)

Chinesisch

门板 (Neutro)