Deutsch

überprüfen (Verbo)

    Beispielsätze:
  • Bitte überprüfen Sie die Systemvoraussetzungen vor dem Herunterladen der Software.
  • Mit Thermochromstiften lässt sich etwa die Vorwärmtemperatur beim Schweißen überprüfen.
  • Wir überprüfen an dieser Stelle, ob wir genügend Spannweg in der Zahnriemenumlenkung haben.
English

audit (Verbo)

Description: Schall sind Geräusche, Töne und Klänge, die auditiv mit dem Ohr-Gehirn-System wahrgenommen werden. Sounds are noises that can be picked up by the auditory system.
    Example sentences:
  • Schall sind Geräusche, Töne und Klänge, die auditiv mit dem Ohr-Gehirn-System wahrgenommen werden.
  • Sounds are noises that can be picked up by the auditory system.
English

check (Verbo)

Description: Also check the maximum load-carrying capacity of the Threaded Inserts. The same logic is then applied as with check count 1. The stocktaking manager then also checks whether all stocktaking locations have been covered.
    Example sentences:
  • A preview of your SystemMobile is displayed for you to check.
  • Also check the maximum load-carrying capacity of the Threaded Inserts.
  • The same logic is then applied as with check count 1.
  • The stocktaking manager then also checks whether all stocktaking locations have been covered.
English

examine (Verbo)

Description: Both factors need to be examined for every application. We examine the individual element and how it will interact with existing components. It then goes on to examine the ergonomic and commercial decision-making criteria that are helpful when selecting a work bench system.
    Example sentences:
  • Both factors need to be examined for every application.
  • We examine the individual element and how it will interact with existing components.
  • It then goes on to examine the ergonomic and commercial decision-making criteria that are helpful when selecting a work bench system.
English

inspect (Verbo)

Description: This lab work bench was developed for the inspection of windscreens. Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet. The planned period of use and frequency of inspections are also to be given due consideration.
    Example sentences:
  • This lab work bench was developed for the inspection of windscreens.
  • Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet.
  • The planned period of use and frequency of inspections are also to be given due consideration.
English

review (Verbo)

Description: A preview of your SystemMobile is displayed for you to check. Please don't write your questions in reviews, as we are unable to respond to them in this format. The currently selected dimensions are shown in bold in the preview.
    Example sentences:
  • A preview of your SystemMobile is displayed for you to check.
  • Please don't write your questions in reviews, as we are unable to respond to them in this format.
  • The currently selected dimensions are shown in bold in the preview.
English

verify (Verbo)

Description: A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly. A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly.
    Example sentences:
  • A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly.
  • A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly.
Spanisch

examinar (Verbo)

Spanisch

inspeccionar (Verbo)

Spanisch

revisar (Verbo)

Spanisch

verificar (Verbo)

Chinesisch

审计 (Verbo)

Chinesisch

核实 (Verbo)

Chinesisch

检查 (Verbo)