Deutsch

übertragen (Verbo)

    Beispielsätze:
  • Außerdem übertragen sie die Kraft bauartbedingt diskontinuierlich.
  • Sie ist dabei durch die Nut zugänglich und kann Antriebsleistungen übertragen.
  • Modular entwickelte Darstellung kann in die Konstruktionssoftware übertragen werden.
English

convey (Verbo)

Description: Helps conveyor lines run more smoothly, easier on sensitive products (less bumping). A distinction is also made between rail-mounted and railless floor conveyors. easy-running roller conveyors with steel axles for a long service life.
    Example sentences:
  • Helps conveyor lines run more smoothly, easier on sensitive products (less bumping).
  • A distinction is also made between rail-mounted and railless floor conveyors.
  • easy-running roller conveyors with steel axles for a long service life.
English

transfer (Verbo)

Description: Die Transfersysteme werden mit den Arbeitsplätzen fest verbunden. The transfer systems are permanently connected to the work benches. there is now a logical addition for implementing Transfer Gates.
    Example sentences:
  • Die Transfersysteme werden mit den Arbeitsplätzen fest verbunden.
  • The transfer systems are permanently connected to the work benches.
  • there is now a logical addition for implementing Transfer Gates.
English

transmit (Verbo)

Description: Depending on the design, chain drives may also transmit force intermittently. Load is transmitted by means of adhesion between the fibres and matrix. The elastic Coupling Insert transmits the drive torque free of play.
    Example sentences:
  • Depending on the design, chain drives may also transmit force intermittently.
  • Load is transmitted by means of adhesion between the fibres and matrix.
  • The elastic Coupling Insert transmits the drive torque free of play.
Spanisch

transmitir (Verbo)

Spanisch

transportar (Verbo)

Chinesisch

传输 (Verbo)

Chinesisch

转移 (Verbo)

Chinesisch

运输 (Verbo)