Deutsch

überwachen (Verbo)

    Beispielsätze:
  • Am ergonomischen Arbeitsplatz sollten die gleichzeitig zu überwachenden Objekte im Gesichtsfeld angeordnet sein.
  • Der Ansager hat laut vorzuzählen und der Schreiber hat die korrekte Zählung zu überwachen und das Ergebnis in die Zählliste einzutragen.
English

check (Verbo)

Description: Also check the maximum load-carrying capacity of the Threaded Inserts. The same logic is then applied as with check count 1. The stocktaking manager then also checks whether all stocktaking locations have been covered.
    Example sentences:
  • Also check the maximum load-carrying capacity of the Threaded Inserts.
  • The same logic is then applied as with check count 1.
  • The stocktaking manager then also checks whether all stocktaking locations have been covered.
English

control (Verbo)

Description: The control system can store three standard positions. Replace the control system or contact your service partner. Movement along the X axis is controlled by two synchronised KLE 8.
    Example sentences:
  • The control system can store three standard positions.
  • Replace the control system or contact your service partner.
  • Movement along the X axis is controlled by two synchronised KLE 8.
English

inspect (Verbo)

Description: This lab work bench was developed for the inspection of windscreens. Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet. The planned period of use and frequency of inspections are also to be given due consideration.
    Example sentences:
  • This lab work bench was developed for the inspection of windscreens.
  • Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet.
  • The planned period of use and frequency of inspections are also to be given due consideration.
English

monitor (Verbo)

Description: The electronic system monitors how long the drives have been running. The same applies to the provision of information via a monitor. Fast alle gängigen Monitore lassen sich auf diese Weise befestigen.
    Example sentences:
  • The electronic system monitors how long the drives have been running.
  • The same applies to the provision of information via a monitor.
  • Fast alle gängigen Monitore lassen sich auf diese Weise befestigen.
English

supervise (Verbo)

Description: The stocktaking process should also be supervised. Another reason for enabling eye contact could be to ensure a line manager can properly supervise his or her team.
    Example sentences:
  • The stocktaking process should also be supervised.
  • Another reason for enabling eye contact could be to ensure a line manager can properly supervise his or her team.
English

watch (Verbo)

Description: Niche applications for work benches can also include dental technology, goldsmithing and watchmaking. This watch boasts a linear design and styling that is both subtle and clean. We see it at all the fairs, where we show people a Fastener then give them some, stand back, and watch them build real structures.
    Example sentences:
  • Niche applications for work benches can also include dental technology, goldsmithing and watchmaking.
  • This watch boasts a linear design and styling that is both subtle and clean.
  • We see it at all the fairs, where we show people a Fastener then give them some, stand back, and watch them build real structures.
Spanisch

controlar (Verbo)

Spanisch

inspeccionar (Verbo)

Spanisch

monitorear (Verbo)

Spanisch

observar (Verbo)

Spanisch

revisar (Verbo)

Chinesisch

控制 (Verbo)

Chinesisch

检查 (Verbo)

Chinesisch

监督 (Verbo)

Chinesisch

监视器 (Verbo)