Deutsch

Überwachung (Femenino)

    Beispielsätze:
  • Die Methodik erfordert nicht nur eine rigorose Überwachung aller Arbeitsschritte mit permanentem Monitoring und Feedback.
  • Für Planung, Durchführung, Überwachung und Auswertung der Inventur sind folgende Grundsätze ordnungsmäßiger Inventur zu beachten.
  • Im Kern der Methode dienten statistische Mitteln der Beschreibung, Messung, Analyse, Verbesserung und Überwachung von Geschäftsvorgängen.
English

check (Neutro)

Description: Also check the maximum load-carrying capacity of the Threaded Inserts. The same logic is then applied as with check count 1. The stocktaking manager then also checks whether all stocktaking locations have been covered.
    Example sentences:
  • Also check the maximum load-carrying capacity of the Threaded Inserts.
  • The same logic is then applied as with check count 1.
  • The stocktaking manager then also checks whether all stocktaking locations have been covered.
  • In some cases, work may involve checking the functionality and upkeep of processes.
  • Control and display elements must include an error checking and correction system and a help function for making adjustments.
  • Mechanical measuring instruments define the determinants when checking for individual gear errors.
English

checking (Neutro)

Description: In some cases, work may involve checking the functionality and upkeep of processes. Control and display elements must include an error checking and correction system and a help function for making adjustments. Mechanical measuring instruments define the determinants when checking for individual gear errors.
    Example sentences:
  • In some cases, work may involve checking the functionality and upkeep of processes.
  • Control and display elements must include an error checking and correction system and a help function for making adjustments.
  • Mechanical measuring instruments define the determinants when checking for individual gear errors.
English

control (Neutro)

Description: The control system can store three standard positions. Replace the control system or contact your service partner. Movement along the X axis is controlled by two synchronised KLE 8.
    Example sentences:
  • Control and display elements must include an error checking and correction system and a help function for making adjustments.
  • The control system can store three standard positions.
  • Replace the control system or contact your service partner.
  • Movement along the X axis is controlled by two synchronised KLE 8.
English

inspection (Neutro)

Description: This lab work bench was developed for the inspection of windscreens. Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet. The planned period of use and frequency of inspections are also to be given due consideration.
    Example sentences:
  • This lab work bench was developed for the inspection of windscreens.
  • Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet.
  • The planned period of use and frequency of inspections are also to be given due consideration.
English

monitoring (Neutro)

Description: Die Methodik erfordert nicht nur eine rigorose Überwachung aller Arbeitsschritte mit permanentem Monitoring und Feedback. As a methodology, it demands that companies keep a close eye on all work stages, ensuring continuous monitoring and feedback. The following basic principles for a proper inventory need to be complied with when planning, performing, monitoring and evaluating the inventory.
    Example sentences:
  • Die Methodik erfordert nicht nur eine rigorose Überwachung aller Arbeitsschritte mit permanentem Monitoring und Feedback.
  • As a methodology, it demands that companies keep a close eye on all work stages, ensuring continuous monitoring and feedback.
  • The following basic principles for a proper inventory need to be complied with when planning, performing, monitoring and evaluating the inventory.
English

supervision (Neutro)

Description: If it is necessary for employees of the Customer to participate in this process, they shall do so under the supervision of the Contractor.
    Example sentences:
  • If it is necessary for employees of the Customer to participate in this process, they shall do so under the supervision of the Contractor.
English

surveillance (Neutro)

Spanisch

inspección (Neutro)

Spanisch

monitoreo (Neutro)

Spanisch

revisando (Neutro)

Spanisch

vigilancia (Neutro)

Chinesisch

控制 (Neutro)

Chinesisch

检查 (Neutro)

Chinesisch

监控 (Neutro)

Chinesisch

监督 (Neutro)