Deutsch

Umriss (Masculino)

    Beispielsätze:
  • Mit dem Laserstrahl können komplexe Umrisse auch an schlecht zugänglichen Stellen hergestellt werden.
English

contour (Neutro)

Description: The form of Support Arm X 6-8 corresponds to the clean contour of profile form X. for the ultimate in functionality, precise contours and no protruding edges. The special Angle Brackets X Zn and Hinges, heavy-duty X are adapted to profile contour X.
    Example sentences:
  • The form of Support Arm X 6-8 corresponds to the clean contour of profile form X.
  • for the ultimate in functionality, precise contours and no protruding edges.
  • The special Angle Brackets X Zn and Hinges, heavy-duty X are adapted to profile contour X.
English

outline (Neutro)

Description: The section on steel tube systems outlines the key features of these products. The content outlined above is to be presented as usual on the morning of the training day. The factors outlined here are easy to apply when discussing standalone work benches.
    Example sentences:
  • The section on steel tube systems outlines the key features of these products.
  • The content outlined above is to be presented as usual on the morning of the training day.
  • The factors outlined here are easy to apply when discussing standalone work benches.
English

profile (Neutro)

Description: A special Lid Profile is used to seal the conduit. So it should not be used for profile connections in combination with fastening elements. Die Innenecke der Winkelprofile ist mit einem Freistich versehen.
    Example sentences:
  • A special Lid Profile is used to seal the conduit.
  • So it should not be used for profile connections in combination with fastening elements.
  • Die Innenecke der Winkelprofile ist mit einem Freistich versehen.
  • The form of Support Arm X 6-8 corresponds to the clean contour of profile form X.
  • The special Angle Brackets X Zn and Hinges, heavy-duty X are adapted to profile contour X.
Spanisch

contorno (Neutro)

Spanisch

perfil (Neutro)

Chinesisch

轮廓 (Neutro)