Deutsch

unbeabsichtigt (Adjetivo)

    Beispielsätze:
  • Bewegliche Teile dürfen nicht unbeabsichtigt in Gang gesetzt werden.
  • Geeignete Maßnahmen ergreifen, um unbeabsichtigtes Wiedereinschalten zu verhindern.
  • Platzierung des Mitnehmers oben verhindert ein unbeabsichtigtes Herausnehmen der Türen.
English

accidental (Adjetivo)

Description: The point at which the risk of accidental perishing is transferred is based on the contractual agreements.
    Example sentences:
  • The point at which the risk of accidental perishing is transferred is based on the contractual agreements.
English

inadvertent (Adjetivo)

Description: Position the catch at the top to prevent the doors from being inadvertently knocked out. No electrical devices should inadvertently emit electromagnetic radiation. It sits directly against the underfoot surface and stops objects inadvertently dropping off.
    Example sentences:
  • Position the catch at the top to prevent the doors from being inadvertently knocked out.
  • No electrical devices should inadvertently emit electromagnetic radiation.
  • It sits directly against the underfoot surface and stops objects inadvertently dropping off.
English

unintentional (Adjetivo)

Description: It must not be possible to actuate moving parts unintentionally. A lock to prevent unintentional movement is included as standard in the sets. Fitted as standard to provide additional safety, a lock can be activated to prevent unintentional movement.
    Example sentences:
  • It must not be possible to actuate moving parts unintentionally.
  • A lock to prevent unintentional movement is included as standard in the sets.
  • Fitted as standard to provide additional safety, a lock can be activated to prevent unintentional movement.
Spanisch

inadvertido (Adjetivo)

Spanisch

no intencional (Adjetivo)

Chinesisch

不注意的 (Adjetivo)

Chinesisch

非故意的 (Adjetivo)